CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1476 - 1500 of 2490 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A N/A 3.875 in98.425 mm N/A 2.5 in63.5 mm N/A 141000 lbf628000 N N/A 174000 lbf772000 N N/A
N/A N/A 3.875 in98.425 mm N/A 2.5 in63.5 mm N/A 141000 lbf628000 N N/A 174000 lbf772000 N N/A
N/A N/A 3.9060 in99.212 mm N/A 1.9375 in49.213 mm N/A 77700 lbf346000 N N/A 109000 lbf486000 N N/A
N/A 98000 N/A 3.9330 in99.898 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A
N/A HM120800 N/A 3.9353 in99.957 mm N/A 1.9375 in49.213 mm N/A 60700 lbf270000 N N/A 96900 lbf431000 N N/A
N/A 775 N/A 3.9360 in99.974 mm N/A 2 in50.8 mm N/A 68500 lbf305000 N N/A 101000 lbf448000 N N/A
N/A 935 N/A 3.9360 in99.974 mm N/A 2.625 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A
N/A HH224300 N/A 3.9360 in99.974 mm N/A 2.625 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A
N/A N/A 3.9360 in99.974 mm N/A 1.6535 in41.999 mm N/A 67500 lbf300000 N N/A 98500 lbf438000 N N/A
N/A N/A 3.9360 in99.974 mm N/A 1.6535 in41.999 mm N/A 80000 lbf356000 N N/A 98500 lbf438000 N N/A
N/A N/A 3.9360 in99.974 mm N/A 1 in25.4 mm N/A 27400 lbf122000 N N/A 45400 lbf202000 N N/A
N/A N/A 3.9360 in99.975 mm N/A 1.75 in44.45 mm N/A N/A N/A
N/A HM821500 N/A 3.9362 in99.979 mm N/A 1.8125 in46.038 mm N/A 84700 lbf377000 N N/A 96900 lbf431000 N N/A
N/A HH221400 N/A 3.9363 in99.982 mm N/A 2.265 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
N/A 52000 N/A 3.937 in100 mm N/A 1.4219 in36.116 mm N/A 47400 lbf211000 N N/A 77000 lbf343000 N N/A
N/A 775 N/A 3.937 in100 mm N/A 1.89 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
N/A 855 N/A 3.937 in100 mm N/A 2.265 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A
N/A 98000 N/A 3.937 in100 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A
N/A N/A 3.937 in100 mm N/A 1.8125 in46.0375 mm N/A N/A N/A
N/A 52000 N/A 3.9375 in100.013 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
N/A 52000 N/A 4.0000 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
N/A 52000 N/A 4.0000 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
N/A 52000 N/A 4.0000 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
N/A 52000 N/A 4.0000 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
N/A 52000 N/A 4.0000 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
1476 - 1500 of 2490 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »