CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1551 - 1575 of 2490 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A N/A 4.25 in107.95 mm N/A 0.844 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A
N/A L521900 N/A 4.25 in107.95 mm N/A 0.8438 in21.433 mm N/A 20000 lbf88900 N N/A 39400 lbf175000 N N/A
N/A N/A 4.25 in107.95 mm N/A 0.5938 in15.083 mm N/A 15800 lbf70400 N N/A 24000 lbf107000 N N/A
N/A LM522500 N/A 4.25 in107.95 mm N/A 1.375 in34.925 mm N/A 52200 lbf232000 N N/A 80300 lbf357000 N N/A
N/A 56000 N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 50900 lbf226000 N N/A N/A
N/A 37000 N/A 4.3125 in109.538 mm N/A 0.844 in21.438 mm N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A
N/A 37000 N/A 4.3125 in109.538 mm N/A 0.844 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A
N/A 37000 N/A 4.3125 in109.538 mm N/A 0.844 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A
N/A 71000 N/A 4.3288 in109.952 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
N/A 64000 N/A 4.3297 in109.974 mm N/A 1.625 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
N/A N/A 4.3297 in109.975 mm N/A 2 in50.8 mm N/A N/A N/A
N/A H924000 N/A 4.3301 in109.985 mm N/A 2.0625 in52.388 mm N/A 106000 lbf470000 N N/A 137000 lbf610000 N N/A
N/A LM522500 N/A 4.3302 in109.987 mm N/A 1.375 in34.925 mm N/A 44000 lbf196000 N N/A 80300 lbf357000 N N/A
N/A LM522500 N/A 4.3302 in109.987 mm N/A 1.375 in34.925 mm N/A 52200 lbf232000 N N/A 80300 lbf357000 N N/A
N/A 64000 N/A 4.3304 in109.992 mm N/A 1.625 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
N/A 71000 N/A 4.3307 in110 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
N/A 935 N/A 4.3307 in110 mm N/A 2.625 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A
N/A N/A 4.3438 in110.333 mm N/A 1.1875 in30.163 mm N/A 44300 lbf197000 N N/A 60300 lbf268000 N N/A
N/A 64000 N/A 4.375 in111.125 mm N/A 1.625 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
N/A N/A 4.375 in111.125 mm N/A 1.1875 in30.163 mm N/A 52500 lbf233000 N N/A 60300 lbf268000 N N/A
N/A 71000 N/A 4.375 in111.125 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A
N/A H924000 N/A 4.375 in111.125 mm N/A 2.0625 in52.388 mm N/A 125000 lbf557000 N N/A 137000 lbf610000 N N/A
N/A HH924300 N/A 4.375 in111.125 mm N/A 2.8125 in71.438 mm N/A 179000 lbf796000 N N/A 192000 lbf855000 N N/A
N/A 935 N/A 4.4062 in111.917 mm N/A 2.625 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A
N/A 64000 N/A 4.5000 in114.300 mm N/A 1.625 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A
1551 - 1575 of 2490 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »