CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1676 - 1700 of 2490 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A 95000 N/A 5.1181 in130 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
N/A N/A 5.1181 in130 mm N/A 3.2284 in82.001 mm N/A 163000 lbf727000 N N/A 248000 lbf1110000 N N/A
N/A 67300 N/A 5.125 in130.175 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
N/A 795 N/A 5.125 in130.175 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
N/A HM127400 N/A 5.1870 in131.750 mm N/A 2.25 in57.15 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A
N/A 48300 N/A 5.25 in133.350 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A
N/A 67300 N/A 5.25 in133.350 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
N/A 67300 N/A 5.25 in133.350 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
N/A 74000 N/A 5.25 in133.350 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
N/A 95000 N/A 5.25 in133.350 mm N/A 2.5 in63.5 mm N/A 168000 lbf745000 N N/A 209000 lbf931000 N N/A
N/A 95000 N/A 5.25 in133.350 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
N/A 95000 N/A 5.25 in133.350 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
N/A N/A 5.25 in133.350 mm N/A 1.0313 in26.195 mm N/A 33100 lbf147000 N N/A 65000 lbf289000 N N/A
N/A L327200 N/A 5.25 in133.350 mm N/A 1.0313 in26.195 mm N/A 33100 lbf147000 N N/A 65000 lbf289000 N N/A
N/A N/A 5.25 in133.350 mm N/A 0.6875 in17.463 mm N/A 21700 lbf96400 N N/A 38300 lbf170000 N N/A
N/A N/A 5.25 in133.350 mm N/A 1.8125 in46.038 mm N/A 86800 lbf386000 N N/A 120000 lbf533000 N N/A
N/A N/A 5.25 in133.350 mm N/A 1.6875 in42.8625 mm N/A N/A N/A
N/A 74000 N/A 5.3140 in134.976 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
N/A 48300 N/A 5.375 in136.525 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A
N/A 48300 N/A 5.375 in136.525 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A
N/A 74000 N/A 5.375 in136.525 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
N/A 74000 N/A 5.375 in136.525 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
N/A 895 N/A 5.375 in136.525 mm N/A 2.25 in57.15 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
N/A 99000 N/A 5.375 in136.525 mm N/A 2.625 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
N/A 580000 N/A 5.375 in136.525 mm N/A 3.1250 in79.375 mm N/A 172000 lbf763000 N N/A 233000 lbf1040000 N N/A
1676 - 1700 of 2490 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »