CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1701 - 1725 of 2490 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A N/A 5.375 in136.525 mm N/A 1.2992 in33.000 mm N/A 57400 lbf255000 N N/A 103000 lbf459000 N N/A
N/A N/A 5.375 in136.525 mm N/A 1.1563 in29.37 mm N/A 51000 lbf227000 N N/A 84300 lbf375000 N N/A
N/A H432600 N/A 5.4995 in139.687 mm N/A 3.0625 in77.788 mm N/A 174000 lbf775000 N N/A 265000 lbf1180000 N N/A
N/A 455000 N/A 5.5000 in139.7 mm N/A 3.5 in88.9 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A
N/A 73000 N/A 5.5000 in139.7 mm N/A 1.245 in31.623 mm N/A 65800 lbf293000 N N/A 77000 lbf342000 N N/A
N/A 74000 N/A 5.5000 in139.7 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
N/A 74000 N/A 5.5000 in139.7 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
N/A 74000 N/A 5.5000 in139.7 mm N/A 1.875 in47.625 mm N/A 102000 lbf453000 N N/A 138000 lbf614000 N N/A
N/A 82000 N/A 5.5000 in139.7 mm N/A 2.23 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
N/A 895 N/A 5.5000 in139.7 mm N/A 2.25 in57.15 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
N/A 895 N/A 5.5000 in139.7 mm N/A 2.25 in57.15 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
N/A 895 N/A 5.5000 in139.7 mm N/A 2.3125 in58.738 mm N/A 101000 lbf448000 N N/A 159000 lbf708000 N N/A
N/A 99000 N/A 5.5000 in139.7 mm N/A 2.625 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
N/A 107000 N/A 5.5000 in139.7 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A
N/A 450000 N/A 5.5000 in139.7 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A
N/A N/A 5.5000 in139.7 mm N/A 3.4375 in87.313 mm N/A 185000 lbf823000 N N/A 246000 lbf1090000 N N/A
N/A 750000 N/A 5.5000 in139.7 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
N/A 750000 N/A 5.5000 in139.7 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
N/A 750000 N/A 5.5000 in139.7 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
N/A N/A 5.5000 in139.7 mm N/A 3.4375 in87.313 mm N/A 257000 lbf1140000 N N/A 302000 lbf1340000 N N/A
N/A HH234000 N/A 5.5000 in139.7 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A
N/A HH234000 N/A 5.5000 in139.7 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A
N/A HM231100 N/A 5.5000 in139.7 mm N/A 2.23 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
N/A N/A 5.5000 in139.7 mm N/A 0.8125 in20.638 mm N/A 25500 lbf113000 N N/A 47400 lbf211000 N N/A
N/A N/A 5.5000 in139.7 mm N/A 0.8125 in20.638 mm N/A 25500 lbf113000 N N/A 47400 lbf211000 N N/A
1701 - 1725 of 2490 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »