CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM328448 | Series N/A | Bore (d) N/A 5.5000 in139.7 mm | Inner Ring Width (B) N/A 1.1563 in29.37 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 51000 lbf227000 N | Static Radial Load Rating (C0) N/A 84300 lbf375000 N |
CAD
N/A
|
| HM129843 | Series N/A HM129800 | Bore (d) N/A 5.5105 in139.967 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98900 lbf440000 N | Static Radial Load Rating (C0) N/A 171000 lbf761000 N |
CAD
N/A
|
| 74556 | Series N/A 74000 | Bore (d) N/A 5.5108 in139.974 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79500 lbf354000 N | Static Radial Load Rating (C0) N/A 138000 lbf614000 N |
CAD
N/A
|
| 99553 | Series N/A 99000 | Bore (d) N/A 5.5108 in139.974 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 132000 lbf585000 N | Static Radial Load Rating (C0) N/A 211000 lbf938000 N |
CAD
N/A
|
| 74551X | Series N/A 74000 | Bore (d) N/A 5.5118 in140 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79500 lbf354000 N | Static Radial Load Rating (C0) N/A 138000 lbf614000 N |
CAD
N/A
|
| EE455055X | Series N/A 455000 | Bore (d) N/A 5.5118 in140 mm | Inner Ring Width (B) N/A 3.5 in88.9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 185000 lbf824000 N | Static Radial Load Rating (C0) N/A 258000 lbf1150000 N |
CAD
N/A
|
| 36686 | Series N/A 36600 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44200 lbf196000 N | Static Radial Load Rating (C0) N/A 88600 lbf394000 N |
CAD
N/A
|
| 48684 | Series N/A 48600 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64400 lbf286000 N | Static Radial Load Rating (C0) N/A 126000 lbf560000 N |
CAD
N/A
|
| 48685 | Series N/A 48600 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64400 lbf286000 N | Static Radial Load Rating (C0) N/A 126000 lbf560000 N |
CAD
N/A
|
| 48686 | Series N/A 48600 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 1.6875 in42.863 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60700 lbf270000 N | Static Radial Load Rating (C0) N/A 116000 lbf515000 N |
CAD
N/A
|
| 73562 | Series N/A 73000 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 65800 lbf293000 N | Static Radial Load Rating (C0) N/A 77000 lbf342000 N |
CAD
N/A
|
| 82562 | Series N/A 82000 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 lbf515000 N | Static Radial Load Rating (C0) N/A 182000 lbf810000 N |
CAD
N/A
|
| 82562A | Series N/A 82000 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 lbf515000 N | Static Radial Load Rating (C0) N/A 182000 lbf810000 N |
CAD
N/A
|
| HM231136 | Series N/A HM231100 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 134000 lbf597000 N | Static Radial Load Rating (C0) N/A 210000 lbf932000 N |
CAD
N/A
|
| LM229147C | Series N/A | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 1.2992 in33.000 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 57400 lbf255000 N | Static Radial Load Rating (C0) N/A 103000 lbf459000 N |
CAD
N/A
|
| NA48685SW | Series N/A 48600 | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64400 lbf286000 N | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA48686 | Series N/A | Bore (d) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 1.8438 in46.8325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| HM129848 | Series N/A HM129800 | Bore (d) N/A 5.6870 in144.450 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98900 lbf440000 N | Static Radial Load Rating (C0) N/A 171000 lbf761000 N |
CAD
N/A
|
| HM133432 | Series N/A HM133400 | Bore (d) N/A 5.6870 in144.450 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf600000 N | Static Radial Load Rating (C0) N/A 233000 lbf1040000 N |
CAD
N/A
|
| H230847 | Series N/A H230800 | Bore (d) N/A 5 11/16 in144.463 mm | Inner Ring Width (B) N/A 2.6875 in68.263 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 128000 lbf570000 N | Static Radial Load Rating (C0) N/A 206000 lbf915000 N |
CAD
N/A
|
| 36690 | Series N/A 36600 | Bore (d) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44200 lbf196000 N | Static Radial Load Rating (C0) N/A 88600 lbf394000 N |
CAD
N/A
|
| 36690P | Series N/A 36600 | Bore (d) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52300 lbf233000 N | Static Radial Load Rating (C0) N/A 88600 lbf394000 N |
CAD
N/A
|
| 36691 | Series N/A 36600 | Bore (d) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44200 lbf196000 N | Static Radial Load Rating (C0) N/A 88600 lbf394000 N |
CAD
N/A
|
| 81575 | Series N/A 81000 | Bore (d) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90300 lbf402000 N | Static Radial Load Rating (C0) N/A 134000 lbf595000 N |
CAD
N/A
|
| 82576 | Series N/A 82000 | Bore (d) N/A 5.75 in146.05 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 lbf515000 N | Static Radial Load Rating (C0) N/A 182000 lbf810000 N |
CAD
N/A
|