CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1776 - 1800 of 2490 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A N/A 5.9050 in149.987 mm N/A 1.875 in47.625 mm N/A 77100 lbf343000 N N/A 143000 lbf636000 N N/A
N/A 81000 N/A 5.9055 in150 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
N/A 99000 N/A 5.9055 in150 mm N/A 2.625 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
N/A 560000 N/A 5.9330 in150.698 mm N/A 3 in76.2 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A
N/A 81000 N/A 5 15/16 in150.813 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
N/A LM330400 N/A 5 15/16 in150.813 mm N/A 1.625 in41.275 mm N/A 60100 lbf267000 N N/A 125000 lbf556000 N N/A
N/A N/A 5.9436 in150.967 mm N/A 2.126 in54 mm N/A N/A N/A
N/A 450000 N/A 5.9840 in151.994 mm N/A 3.6875 in93.663 mm N/A 219000 lbf975000 N N/A 333000 lbf1480000 N N/A
N/A H432600 N/A 5.9995 in152.387 mm N/A 3.0625 in77.788 mm N/A 174000 lbf775000 N N/A 265000 lbf1180000 N N/A
N/A 81000 N/A 6.0000 in152.400 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
N/A 99000 N/A 6.0000 in152.400 mm N/A 2.625 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
N/A 99000 N/A 6.0000 in152.400 mm N/A 2.625 in66.675 mm N/A 176000 lbf783000 N N/A 231000 lbf1030000 N N/A
N/A 99000 N/A 6.0000 in152.400 mm N/A 2.8125 in71.438 mm N/A 132000 lbf585000 N N/A 211000 lbf938000 N N/A
N/A 99000 N/A 6.0000 in152.400 mm N/A 2.8125 in71.438 mm N/A 139000 lbf620000 N N/A 211000 lbf938000 N N/A
N/A N/A 6.0000 in152.400 mm N/A 2.9375 in74.613 mm N/A 217000 lbf965000 N N/A 263000 lbf1170000 N N/A
N/A 107000 N/A 6.0000 in152.400 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A
N/A 107000 N/A 6.0000 in152.400 mm N/A 2.9375 in74.613 mm N/A 209000 lbf929000 N N/A 263000 lbf1170000 N N/A
N/A N/A 6.0000 in152.400 mm N/A 2.875 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A
N/A 450000 N/A 6.0000 in152.400 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A
N/A 560000 N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A
N/A HH234000 N/A 6.0000 in152.400 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A
N/A HH234000 N/A 6.0000 in152.400 mm N/A 3.6875 in93.663 mm N/A 325000 lbf1450000 N N/A 354000 lbf1580000 N N/A
N/A HH234000 N/A 6.0000 in152.400 mm N/A 3.6875 in93.663 mm N/A 274000 lbf1220000 N N/A 354000 lbf1580000 N N/A
N/A N/A 6.0000 in152.400 mm N/A 0.9449 in24.000 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A
N/A N/A 6.0000 in152.400 mm N/A 1.125 in28.575 mm N/A 43500 lbf194000 N N/A 76100 lbf339000 N N/A
1776 - 1800 of 2490 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »