CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| L630349 | Series N/A L630300 | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 0.9449 in24.000 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32000 lbf143000 N | Static Radial Load Rating (C0) N/A 62200 lbf277000 N |
CAD
N/A
|
| L730649 | Series N/A | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43500 lbf194000 N | Static Radial Load Rating (C0) N/A 76100 lbf339000 N |
CAD
N/A
|
| LM330448 | Series N/A LM330400 | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63700 lbf283000 N | Static Radial Load Rating (C0) N/A 125000 lbf556000 N |
CAD
N/A
|
| M231648 | Series N/A M231600 | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf377000 N | Static Radial Load Rating (C0) N/A 150000 lbf668000 N |
CAD
N/A
|
| M231649 | Series N/A M231600 | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 84600 lbf377000 N | Static Radial Load Rating (C0) N/A 150000 lbf668000 N |
CAD
N/A
|
| NA99600 | Series N/A | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 2.8125 in71.4375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| NA48990SW | Series N/A | Bore (d) N/A 6.0000 in152.400 mm | Inner Ring Width (B) N/A 1.8125 in46.0375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 81606 | Series N/A 81000 | Bore (d) N/A 6.0625 in153.988 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90300 lbf402000 N | Static Radial Load Rating (C0) N/A 134000 lbf595000 N |
CAD
N/A
|
| H936340 | Series N/A | Bore (d) N/A 6.1250 in155.575 mm | Inner Ring Width (B) N/A 3.1250 in79.375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 276000 lbf1230000 N | Static Radial Load Rating (C0) N/A 316000 lbf1400000 N |
CAD
N/A
|
| HM133444 | Series N/A HM133400 | Bore (d) N/A 6.1870 in157.150 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf600000 N | Static Radial Load Rating (C0) N/A 233000 lbf1040000 N |
CAD
N/A
|
| HM136936 | Series N/A HM136900 | Bore (d) N/A 6.1870 in157.150 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 178000 lbf791000 N | Static Radial Load Rating (C0) N/A 271000 lbf1210000 N |
CAD
N/A
|
| M432148A | Series N/A | Bore (d) N/A 6.1875 in157.163 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 77100 lbf343000 N | Static Radial Load Rating (C0) N/A 143000 lbf636000 N |
CAD
N/A
|
| 46780 | Series N/A 46700 | Bore (d) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68200 lbf303000 N | Static Radial Load Rating (C0) N/A 143000 lbf635000 N |
CAD
N/A
|
| EE217062X | Series N/A | Bore (d) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 161000 lbf715000 N | Static Radial Load Rating (C0) N/A 237000 lbf1060000 N |
CAD
N/A
|
| EE280626 | Series N/A 280000 | Bore (d) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 2.7207 in69.106 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 136000 lbf603000 N | Static Radial Load Rating (C0) N/A 195000 lbf867000 N |
CAD
N/A
|
| KL432349 | Series N/A | Bore (d) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 0.9375 in23.813 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33000 lbf147000 N | Static Radial Load Rating (C0) N/A 63000 lbf280000 N |
CAD
N/A
|
| L432348 | Series N/A L432300 | Bore (d) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 0.9375 in23.813 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33000 lbf147000 N | Static Radial Load Rating (C0) N/A 63000 lbf280000 N |
CAD
N/A
|
| L432349 | Series N/A L432300 | Bore (d) N/A 6.25 in158.75 mm | Inner Ring Width (B) N/A 0.9375 in23.813 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33000 lbf147000 N | Static Radial Load Rating (C0) N/A 63000 lbf280000 N |
CAD
N/A
|
| EE560629 | Series N/A 560000 | Bore (d) N/A 6.2960 in159.918 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Static Radial Load Rating (C0) N/A 295000 lbf1310000 N |
CAD
N/A
|
| 81629 | Series N/A 81000 | Bore (d) N/A 6.2973 in159.951 mm | Inner Ring Width (B) N/A 1.9687 in50.005 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90300 lbf402000 N | Static Radial Load Rating (C0) N/A 134000 lbf595000 N |
CAD
N/A
|
| 81630 | Series N/A 81000 | Bore (d) N/A 6.2973 in159.951 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90300 lbf402000 N | Static Radial Load Rating (C0) N/A 134000 lbf595000 N |
CAD
N/A
|
| HM133448 | Series N/A HM133400 | Bore (d) N/A 6.2992 in160 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf600000 N | Static Radial Load Rating (C0) N/A 233000 lbf1040000 N |
CAD
N/A
|
| HM237532 | Series N/A HM237500 | Bore (d) N/A 6.312 in160.325 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 219000 lbf976000 N | Static Radial Load Rating (C0) N/A 278000 lbf1240000 N |
CAD
N/A
|
| 81637 | Series N/A 81000 | Bore (d) N/A 6 3/8 in161.925 mm | Inner Ring Width (B) N/A 1.8437 in46.83 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 90300 lbf402000 N | Static Radial Load Rating (C0) N/A 134000 lbf595000 N |
CAD
N/A
|
| EE117063 | Series N/A | Bore (d) N/A 6 3/8 in161.925 mm | Inner Ring Width (B) N/A 3.1250 in79.375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 298000 lbf1320000 N | Static Radial Load Rating (C0) N/A 314000 lbf1400000 N |
CAD
N/A
|