CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| H247540 | Series N/A H247500 | Bore (d) N/A 8.6604 in219.974 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 432000 lbf1920000 N | Static Radial Load Rating (C0) N/A 699000 lbf3110000 N |
CAD
N/A
|
| M244249 | Series N/A M244200 | Bore (d) N/A 8.6875 in220.663 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 156000 lbf695000 N | Static Radial Load Rating (C0) N/A 308000 lbf1370000 N |
CAD
N/A
|
| M244249A | Series N/A M244200 | Bore (d) N/A 8.6875 in220.663 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 146000 lbf649000 N | Static Radial Load Rating (C0) N/A 279000 lbf1240000 N |
CAD
N/A
|
| LM245833 | Series N/A | Bore (d) N/A 8.696 in220.878 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 123000 lbf549000 N | Static Radial Load Rating (C0) N/A 214000 lbf952000 N |
CAD
N/A
|
| EE380875 | Series N/A | Bore (d) N/A 8.7500 in222.250 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 371000 lbf1650000 N | Static Radial Load Rating (C0) N/A 453000 lbf2010000 N |
CAD
N/A
|
| LM844049 | Series N/A LM844000 | Bore (d) N/A 8.8125 in223.838 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 116000 lbf516000 N | Static Radial Load Rating (C0) N/A 207000 lbf919000 N |
CAD
N/A
|
| EE130889 | Series N/A 130000 | Bore (d) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf796000 N | Static Radial Load Rating (C0) N/A 314000 lbf1400000 N |
CAD
N/A
|
| EE430888 | Series N/A 430000 | Bore (d) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 253000 lbf1120000 N | Static Radial Load Rating (C0) N/A 432000 lbf1920000 N |
CAD
N/A
|
| EE710905 | Series N/A | Bore (d) N/A 8.9500 in227.330 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Static Radial Load Rating (C0) N/A 287000 lbf1280000 N |
CAD
N/A
|
| EE113089 | Series N/A 113000 | Bore (d) N/A 8.992 in228.397 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1270000 N | Static Radial Load Rating (C0) N/A 361000 lbf1600000 N |
CAD
N/A
|
| EE113091 | Series N/A 113000 | Bore (d) N/A 8.9945 in228.46 mm | Inner Ring Width (B) N/A 3.375 in85.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 287000 lbf1270000 N | Static Radial Load Rating (C0) N/A 361000 lbf1600000 N |
CAD
N/A
|
| 544090 | Series N/A | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53400 lbf238000 N | Static Radial Load Rating (C0) N/A 103000 lbf458000 N |
CAD
N/A
|
| 8573 | Series N/A 8500 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 126000 lbf558000 N | Static Radial Load Rating (C0) N/A 240000 lbf1070000 N |
CAD
N/A
|
| 88900 | Series N/A 88000 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 124000 lbf552000 N | Static Radial Load Rating (C0) N/A 185000 lbf821000 N |
CAD
N/A
|
| 96900 | Series N/A 96000 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 171000 lbf759000 N | Static Radial Load Rating (C0) N/A 319000 lbf1420000 N |
CAD
N/A
|
| EE130902 | Series N/A 130000 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf843000 N | Static Radial Load Rating (C0) N/A 314000 lbf1400000 N |
CAD
N/A
|
| EE390090 | Series N/A | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 377000 lbf1680000 N | Static Radial Load Rating (C0) N/A 473000 lbf2100000 N |
CAD
N/A
|
| EE430900 | Series N/A 430000 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 253000 lbf1120000 N | Static Radial Load Rating (C0) N/A 432000 lbf1920000 N |
CAD
N/A
|
| EE430902 | Series N/A 430000 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 253000 lbf1120000 N | Static Radial Load Rating (C0) N/A 432000 lbf1920000 N |
CAD
N/A
|
| EE700091 | Series N/A 700000 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Static Radial Load Rating (C0) N/A 481000 lbf2140000 N |
CAD
N/A
|
| EE710906 | Series N/A | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 lbf955000 N | Static Radial Load Rating (C0) N/A 287000 lbf1280000 N |
CAD
N/A
|
| HH949549 | Series N/A HH949500 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 4.375 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 505000 lbf2240000 N | Static Radial Load Rating (C0) N/A 564000 lbf2510000 N |
CAD
N/A
|
| HM746646 | Series N/A HM746600 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 214000 lbf951000 N | Static Radial Load Rating (C0) N/A 380000 lbf1690000 N |
CAD
N/A
|
| K544090 | Series N/A | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 53400 lbf238000 N | Static Radial Load Rating (C0) N/A 103000 lbf458000 N |
CAD
N/A
|
| M249732 | Series N/A M249700 | Bore (d) N/A 9 in228.600 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf914000 N | Static Radial Load Rating (C0) N/A 416000 lbf1850000 N |
CAD
N/A
|