CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM545849E | Series N/A LM545800 | Bore (d) N/A 9.25 in234.95 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 126000 lbf560000 N | Static Radial Load Rating (C0) N/A 213000 lbf949000 N |
CAD
N/A
|
| LM545849V | Series N/A LM545800 | Bore (d) N/A 9.25 in234.95 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 146000 lbf651000 N | Static Radial Load Rating (C0) N/A 233000 lbf1040000 N |
CAD
N/A
|
| M252330 | Series N/A M252300 | Bore (d) N/A 9.25 in234.95 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Static Radial Load Rating (C0) N/A 455000 lbf2030000 N |
CAD
N/A
|
| M252330X | Series N/A M252300 | Bore (d) N/A 9.25 in234.95 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 283000 lbf1260000 N | Static Radial Load Rating (C0) N/A 455000 lbf2030000 N |
CAD
N/A
|
| NA8575SW | Series N/A 8500 | Bore (d) N/A 9.25 in234.95 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf527000 N | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| LM545847 | Series N/A LM545800 | Bore (d) N/A 9.2550 in235.077 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138000 lbf613000 N | Static Radial Load Rating (C0) N/A 213000 lbf949000 N |
CAD
N/A
|
| M246947 | Series N/A | Bore (d) N/A 9.2650 in235.331 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 208000 lbf924000 N | Static Radial Load Rating (C0) N/A 319000 lbf1420000 N |
CAD
N/A
|
| M246947AA | Series N/A | Bore (d) N/A 9.2650 in235.331 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 208000 lbf924000 N | Static Radial Load Rating (C0) N/A 319000 lbf1420000 N |
CAD
N/A
|
| 88931 | Series N/A 88000 | Bore (d) N/A 9.3125 in236.538 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 124000 lbf552000 N | Static Radial Load Rating (C0) N/A 185000 lbf821000 N |
CAD
N/A
|
| 88931H | Series N/A 88000 | Bore (d) N/A 9.3125 in236.538 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 124000 lbf552000 N | Static Radial Load Rating (C0) N/A 185000 lbf821000 N |
CAD
N/A
|
| M246948 | Series N/A | Bore (d) N/A 9.3437 in237.33 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf845000 N | Static Radial Load Rating (C0) N/A 319000 lbf1420000 N |
CAD
N/A
|
| M246949 | Series N/A | Bore (d) N/A 9.3437 in237.33 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 177000 lbf789000 N | Static Radial Load Rating (C0) N/A 352000 lbf1570000 N |
CAD
N/A
|
| M249736 | Series N/A M249700 | Bore (d) N/A 9.3437 in237.33 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf914000 N | Static Radial Load Rating (C0) N/A 416000 lbf1850000 N |
CAD
N/A
|
| EE125094 | Series N/A 125000 | Bore (d) N/A 9.4930 in241.122 mm | Inner Ring Width (B) N/A 2.6875 in68.263 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf844000 N | Static Radial Load Rating (C0) N/A 345000 lbf1530000 N |
CAD
N/A
|
| 8578 | Series N/A 8500 | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf527000 N | Static Radial Load Rating (C0) N/A 240000 lbf1070000 N |
CAD
N/A
|
| EE125095 | Series N/A 125000 | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 2.6875 in68.263 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 190000 lbf844000 N | Static Radial Load Rating (C0) N/A 345000 lbf1530000 N |
CAD
N/A
|
| EE127095 | Series N/A 127000 | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf660000 N | Static Radial Load Rating (C0) N/A 282000 lbf1250000 N |
CAD
N/A
|
| EE170950 | Series N/A 170000 | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf643000 N | Static Radial Load Rating (C0) N/A 231000 lbf1030000 N |
CAD
N/A
|
| EE275095 | Series N/A 275000 | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 228000 lbf1010000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N |
CAD
N/A
|
| EE295950 | Series N/A 295000 | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 544000 lbf2420000 N | Static Radial Load Rating (C0) N/A 744000 lbf3310000 N |
CAD
N/A
|
| EE390095 | Series N/A | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 322000 lbf1430000 N | Static Radial Load Rating (C0) N/A 473000 lbf2100000 N |
CAD
N/A
|
| EE923095 | Series N/A 923000 | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 409000 lbf1820000 N | Static Radial Load Rating (C0) N/A 544000 lbf2420000 N |
CAD
N/A
|
| H249148 | Series N/A H249100 | Bore (d) N/A 9.5 in241.300 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 420000 lbf1870000 N | Static Radial Load Rating (C0) N/A 601000 lbf2670000 N |
CAD
N/A
|
| LL648434 | Series N/A LL648400 | Bore (d) N/A 9.5938 in243.683 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 60700 lbf270000 N | Static Radial Load Rating (C0) N/A 126000 lbf561000 N |
CAD
N/A
|
| EE126097 | Series N/A 126000 | Bore (d) N/A 9.625 in244.475 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf907000 N | Static Radial Load Rating (C0) N/A 381000 lbf1690000 N |
CAD
N/A
|