CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| HH953749 | Series N/A HH953700 | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 603000 lbf2680000 N | Static Radial Load Rating (C0) N/A 694000 lbf3090000 N |
CAD
N/A
|
| HM252343 | Series N/A HM252300 | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 337000 lbf1500000 N | Static Radial Load Rating (C0) N/A 455000 lbf2020000 N |
CAD
N/A
|
| HM252344 | Series N/A HM252300 | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 348000 lbf1550000 N | Static Radial Load Rating (C0) N/A 475000 lbf2110000 N |
CAD
N/A
|
| LL648449 | Series N/A LL648400 | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 57300 lbf255000 N | Static Radial Load Rating (C0) N/A 126000 lbf561000 N |
CAD
N/A
|
| LM249748 | Series N/A LM249700 | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 1.6875 in42.863 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 138000 lbf613000 N | Static Radial Load Rating (C0) N/A 214000 lbf951000 N |
CAD
N/A
|
| M249749 | Series N/A M249700 | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf914000 N | Static Radial Load Rating (C0) N/A 416000 lbf1850000 N |
CAD
N/A
|
| M249749H | Series N/A M249700 | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Static Radial Load Rating (C0) N/A 416000 lbf1850000 N |
CAD
N/A
|
| M249749X | Series N/A M249700 | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf914000 N | Static Radial Load Rating (C0) N/A 416000 lbf1850000 N |
CAD
N/A
|
| HM252344NA | Series N/A | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 3.40625 in86.519 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| HM252343NA | Series N/A | Bore (d) N/A 10 in254.000 mm | Inner Ring Width (B) N/A 3.40625 in86.519 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| M349546XX | Series N/A M349500 | Bore (d) N/A 10.063 in255.6 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 141000 lbf628000 N | Static Radial Load Rating (C0) N/A 286000 lbf1270000 N |
CAD
N/A
|
| M349547 | Series N/A M349500 | Bore (d) N/A 10.063 in255.6 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 141000 lbf628000 N | Static Radial Load Rating (C0) N/A 286000 lbf1270000 N |
CAD
N/A
|
| M249747 | Series N/A M249700 | Bore (d) N/A 10.1250 in257.175 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 188000 lbf835000 N | Static Radial Load Rating (C0) N/A 366000 lbf1630000 N |
CAD
N/A
|
| M349549 | Series N/A M349500 | Bore (d) N/A 10.1250 in257.175 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153000 lbf680000 N | Static Radial Load Rating (C0) N/A 321000 lbf1430000 N |
CAD
N/A
|
| M349549A | Series N/A M349500 | Bore (d) N/A 10.1250 in257.175 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153000 lbf680000 N | Static Radial Load Rating (C0) N/A 321000 lbf1430000 N |
CAD
N/A
|
| M349549W | Series N/A M349500 | Bore (d) N/A 10.1250 in257.175 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153000 lbf680000 N | Static Radial Load Rating (C0) N/A 321000 lbf1430000 N |
CAD
N/A
|
| EE221018 | Series N/A 220000 | Bore (d) N/A 10.1875 in258.763 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 213000 lbf949000 N | Static Radial Load Rating (C0) N/A 326000 lbf1450000 N |
CAD
N/A
|
| EE128102 | Series N/A 128000 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 2.6643 in67.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 208000 lbf924000 N | Static Radial Load Rating (C0) N/A 409000 lbf1820000 N |
CAD
N/A
|
| EE134102 | Series N/A 134000 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153000 lbf679000 N | Static Radial Load Rating (C0) N/A 299000 lbf1330000 N |
CAD
N/A
|
| EE221026 | Series N/A 220000 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 2.6563 in67.47 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 213000 lbf949000 N | Static Radial Load Rating (C0) N/A 326000 lbf1450000 N |
CAD
N/A
|
| EE295102 | Series N/A 295000 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 544000 lbf2420000 N | Static Radial Load Rating (C0) N/A 744000 lbf3310000 N |
CAD
N/A
|
| EE435102 | Series N/A 435000 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 253000 lbf1120000 N | Static Radial Load Rating (C0) N/A 451000 lbf2010000 N |
CAD
N/A
|
| HM252348 | Series N/A HM252300 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 337000 lbf1500000 N | Static Radial Load Rating (C0) N/A 455000 lbf2020000 N |
CAD
N/A
|
| HM252348WS | Series N/A HM252300 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 369000 lbf1640000 N | Static Radial Load Rating (C0) N/A 455000 lbf2020000 N |
CAD
N/A
|
| HM252349 | Series N/A HM252300 | Bore (d) N/A 10.25 in260.35 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 348000 lbf1550000 N | Static Radial Load Rating (C0) N/A 475000 lbf2110000 N |
CAD
N/A
|