CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| EE161394 | Series N/A 160000 | Bore (d) N/A 13 15/16 in354.013 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 123000 lbf548000 N | Static Radial Load Rating (C0) N/A 250000 lbf1110000 N |
CAD
N/A
|
| EE121140 | Series N/A | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 6 in152.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 830000 lbf3690000 N | Static Radial Load Rating (C0) N/A 1380000 lbf6140000 N |
CAD
N/A
|
| EE161400 | Series N/A 160000 | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 2.1875 in55.563 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 141000 lbf628000 N | Static Radial Load Rating (C0) N/A 250000 lbf1110000 N |
CAD
N/A
|
| EE231400 | Series N/A 230000 | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 lbf1050000 N | Static Radial Load Rating (C0) N/A 420000 lbf1870000 N |
CAD
N/A
|
| EE333140 | Series N/A 333000 | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 304000 lbf1350000 N | Static Radial Load Rating (C0) N/A 626000 lbf2780000 N |
CAD
N/A
|
| L163149 | Series N/A L163100 | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 165000 lbf733000 N | Static Radial Load Rating (C0) N/A 444000 lbf1970000 N |
CAD
N/A
|
| L163149NW | Series N/A L163100 | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 2.6875 in68.263 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 165000 lbf733000 N | Static Radial Load Rating (C0) N/A 444000 lbf1970000 N |
CAD
N/A
|
| NA231400 | Series N/A | Bore (d) N/A 14 in355.6 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| LL562749 | Series N/A | Bore (d) N/A 14.2500 in361.950 mm | Inner Ring Width (B) N/A 0.9375 in23.813 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44500 lbf198000 N | Static Radial Load Rating (C0) N/A 129000 lbf574000 N |
CAD
N/A
|
| LM763848 | Series N/A LM763800 | Bore (d) N/A 14.2500 in361.950 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 228000 lbf1010000 N | Static Radial Load Rating (C0) N/A 498000 lbf2210000 N |
CAD
N/A
|
| HM265049 | Series N/A HM265000 | Bore (d) N/A 14.498 in368.249 mm | Inner Ring Width (B) N/A 4 in101.6 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 511000 lbf2270000 N | Static Radial Load Rating (C0) N/A 977000 lbf4340000 N |
CAD
N/A
|
| EE181453 | Series N/A 180000 | Bore (d) N/A 14.5 in368.3 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 399000 lbf1770000 N | Static Radial Load Rating (C0) N/A 680000 lbf3030000 N |
CAD
N/A
|
| EE321145 | Series N/A | Bore (d) N/A 14.5 in368.3 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 668000 lbf2970000 N | Static Radial Load Rating (C0) N/A 1210000 lbf5380000 N |
CAD
N/A
|
| EE231462 | Series N/A 230000 | Bore (d) N/A 14.625 in371.475 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 lbf1050000 N | Static Radial Load Rating (C0) N/A 420000 lbf1870000 N |
CAD
N/A
|
| LL264648 | Series N/A | Bore (d) N/A 14.75 in374.65 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 57100 lbf254000 N | Static Radial Load Rating (C0) N/A 167000 lbf745000 N |
CAD
N/A
|
| LM565943 | Series N/A LM565900 | Bore (d) N/A 14.75 in374.65 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 313000 lbf1390000 N | Static Radial Load Rating (C0) N/A 663000 lbf2950000 N |
CAD
N/A
|
| EE192148 | Series N/A 192000 | Bore (d) N/A 14.875 in377.825 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 170000 lbf755000 N | Static Radial Load Rating (C0) N/A 332000 lbf1480000 N |
CAD
N/A
|
| EE192155W | Series N/A 192000 | Bore (d) N/A 14.875 in377.825 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Static Radial Load Rating (C0) N/A 332000 lbf1480000 N |
CAD
N/A
|
| HM266444WS | Series N/A HM266400 | Bore (d) N/A 14.875 in377.825 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 557000 lbf2480000 N | Static Radial Load Rating (C0) N/A 946000 lbf4210000 N |
CAD
N/A
|
| LM565946 | Series N/A LM565900 | Bore (d) N/A 14.875 in377.825 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 313000 lbf1390000 N | Static Radial Load Rating (C0) N/A 663000 lbf2950000 N |
CAD
N/A
|
| EE192150 | Series N/A 192000 | Bore (d) N/A 15 in381.000 mm | Inner Ring Width (B) N/A 2.3125 in58.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 170000 lbf755000 N | Static Radial Load Rating (C0) N/A 332000 lbf1480000 N |
CAD
N/A
|
| HM266446 | Series N/A HM266400 | Bore (d) N/A 15 in381.000 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 510000 lbf2270000 N | Static Radial Load Rating (C0) N/A 946000 lbf4210000 N |
CAD
N/A
|
| HM266446WS | Series N/A HM266400 | Bore (d) N/A 15 in381.000 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 557000 lbf2480000 N | Static Radial Load Rating (C0) N/A 946000 lbf4210000 N |
CAD
N/A
|
| HM266447 | Series N/A HM266400 | Bore (d) N/A 15 in381.000 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 553000 lbf2460000 N | Static Radial Load Rating (C0) N/A 1060000 lbf4730000 N |
CAD
N/A
|
| HM267146WS | Series N/A | Bore (d) N/A 15 in381.000 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 725000 lbf3220000 N | Static Radial Load Rating (C0) N/A 1070000 lbf4760000 N |
CAD
N/A
|