CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2326 - 2350 of 2490 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A L865500 N/A 15 in381.000 mm N/A 1.875 in47.625 mm N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A
N/A L865500 N/A 15 in381.000 mm N/A 1.875 in47.625 mm N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A
N/A LM565900 N/A 15 in381.000 mm N/A 3.3125 in84.138 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A
N/A M268700 N/A 15 in381.000 mm N/A 4.5 in114.3 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A
N/A M268700 N/A 15 in381.000 mm N/A 4.5 in114.3 mm N/A 629000 lbf2800000 N N/A 1210000 lbf5400000 N N/A
N/A HM266400 N/A 15.125 in384.175 mm N/A 4.125 in104.775 mm N/A 510000 lbf2270000 N N/A 946000 lbf4210000 N N/A
N/A HM266400 N/A 15.125 in384.175 mm N/A 4.125 in104.775 mm N/A 557000 lbf2480000 N N/A 946000 lbf4210000 N N/A
N/A HM266400 N/A 15.125 in384.175 mm N/A 4.125 in104.775 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A
N/A HM266400 N/A 15.125 in384.175 mm N/A 4.125 in104.775 mm N/A 605000 lbf2690000 N N/A 1060000 lbf4730000 N N/A
N/A N/A 15.125 in384.175 mm N/A 4.125 in104.775 mm N/A 725000 lbf3220000 N N/A 1070000 lbf4760000 N N/A
N/A LL365300 N/A 15.125 in384.175 mm N/A 1.125 in28.575 mm N/A 52300 lbf232000 N N/A 150000 lbf667000 N N/A
N/A LM665900 N/A 15.1875 in385.763 mm N/A 3.25 in82.55 mm N/A 304000 lbf1350000 N N/A 710000 lbf3160000 N N/A
N/A LM665900 N/A 15.1875 in385.763 mm N/A 3.25 in82.55 mm N/A 304000 lbf1350000 N N/A 710000 lbf3160000 N N/A
N/A M667900 N/A 15.246 in387.248 mm N/A 3.4375 in87.313 mm N/A 420000 lbf1870000 N N/A 886000 lbf3940000 N N/A
N/A 234000 N/A 15.5 in393.7 mm N/A 2.4063 in61.12 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A
N/A 234000 N/A 15.625 in396.875 mm N/A 2.4063 in61.12 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A
N/A 234000 N/A 15.625 in396.875 mm N/A 2.4063 in61.12 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A
N/A LM567900 N/A 15.625 in396.875 mm N/A 3.3125 in84.138 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A
N/A LL566800 N/A 15.875 in403.225 mm N/A 1.125 in28.575 mm N/A 51700 lbf230000 N N/A 159000 lbf708000 N N/A
N/A 234000 N/A 16 in406.400 mm N/A 2.4063 in61.12 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A
N/A 234000 N/A 16 in406.400 mm N/A 2.4063 in61.12 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A
N/A 234000 N/A 16 in406.400 mm N/A 2.4063 in61.12 mm N/A 244000 lbf1090000 N N/A 451000 lbf2010000 N N/A
N/A 285000 N/A 16 in406.400 mm N/A 2.6719 in67.866 mm N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A
N/A 570000 N/A 16 in406.400 mm N/A 3.458 in87.833 mm N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A
N/A 736000 N/A 16 in406.400 mm N/A 3.1250 in79.375 mm N/A 387000 lbf1720000 N N/A 769000 lbf3420000 N N/A
2326 - 2350 of 2490 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »