CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
2376 - 2400 of 2490 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

N/A LM869400 N/A 17 in431.800 mm N/A 2.9375 in74.613 mm N/A 276000 lbf1230000 N N/A 632000 lbf2810000 N N/A
N/A 650000 N/A 17.004 in431.902 mm N/A 6.875 in174.625 mm N/A 1040000 lbf4640000 N N/A 2080000 lbf9230000 N N/A
N/A 737000 N/A 17.375 in441.325 mm N/A 3.375 in85.725 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A
N/A M270700 N/A 17.5 in444.5 mm N/A 4.75 in120.65 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A
N/A N/A 17.625 in447.675 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A
N/A N/A 17.625 in447.675 mm N/A 1.6385 in41.618 mm N/A 139000 lbf618000 N N/A 340000 lbf1510000 N N/A
N/A M270700 N/A 17.625 in447.675 mm N/A 4.75 in120.65 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A
N/A M270700 N/A 17.625 in447.675 mm N/A 4.75 in120.65 mm N/A 693000 lbf3080000 N N/A 1330000 lbf5900000 N N/A
N/A LM770900 N/A 17.7500 in450.850 mm N/A 3.3125 in84.138 mm N/A 335000 lbf1490000 N N/A 773000 lbf3440000 N N/A
N/A 425000 N/A 17.9840 in456.794 mm N/A 5.625 in142.875 mm N/A 798000 lbf3550000 N N/A 1400000 lbf6210000 N N/A
N/A N/A 17.9950 in457.073 mm N/A 2.9375 in74.613 mm N/A 277000 lbf1230000 N N/A 713000 lbf3170000 N N/A
N/A N/A 18 in457.200 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A
N/A 244000 N/A 18 in457.200 mm N/A 2.875 in73.025 mm N/A 318000 lbf1410000 N N/A 649000 lbf2890000 N N/A
N/A 670000 N/A 18 in457.200 mm N/A 4.5 in114.3 mm N/A 635000 lbf2830000 N N/A 1100000 lbf4870000 N N/A
N/A 737000 N/A 18 in457.200 mm N/A 3.375 in85.725 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A
N/A 737000 N/A 18 in457.200 mm N/A 3.5930 in91.262 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A
N/A N/A 18 in457.200 mm N/A 2.9375 in74.613 mm N/A 277000 lbf1230000 N N/A 713000 lbf3170000 N N/A
N/A LM272200 N/A 18 in457.200 mm N/A 3.375 in85.725 mm N/A 436000 lbf1940000 N N/A 921000 lbf4100000 N N/A
N/A LM770900 N/A 18 in457.200 mm N/A 3.3125 in84.138 mm N/A 335000 lbf1490000 N N/A 773000 lbf3440000 N N/A
N/A LL771900 N/A 18.75 in476.25 mm N/A 1.625 in41.275 mm N/A 106000 lbf469000 N N/A 315000 lbf1400000 N N/A
N/A M272700 N/A 18.875 in479.425 mm N/A 5.0625 in128.588 mm N/A 839000 lbf3730000 N N/A 1660000 lbf7400000 N N/A
N/A N/A 19 in482.6 mm N/A 1.8125 in46.038 mm N/A 148000 lbf656000 N N/A 384000 lbf1710000 N N/A
N/A 243000 N/A 19 in482.6 mm N/A 3.1875 in80.963 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A
N/A LM272200 N/A 19 in482.6 mm N/A 3.375 in85.725 mm N/A 380000 lbf1690000 N N/A 921000 lbf4100000 N N/A
N/A 640000 N/A 19.2390 in488.671 mm N/A 3.7188 in94.458 mm N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A
2376 - 2400 of 2490 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100