CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| EE640192 | Series N/A 640000 | Bore (d) N/A 19.25 in488.95 mm | Inner Ring Width (B) N/A 3.7188 in94.458 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 533000 lbf2370000 N | Static Radial Load Rating (C0) N/A 1030000 lbf4590000 N |
CAD
N/A
|
| LM772748 | Series N/A LM772700 | Bore (d) N/A 19.25 in488.95 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 418000 lbf1860000 N | Static Radial Load Rating (C0) N/A 871000 lbf3870000 N |
CAD
N/A
|
| EE243192 | Series N/A 243000 | Bore (d) N/A 19.253 in489.026 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 330000 lbf1470000 N | Static Radial Load Rating (C0) N/A 822000 lbf3660000 N |
CAD
N/A
|
| EE243192W | Series N/A 243000 | Bore (d) N/A 19.253 in489.026 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 330000 lbf1470000 N | Static Radial Load Rating (C0) N/A 822000 lbf3660000 N |
CAD
N/A
|
| EE243197 | Series N/A 243000 | Bore (d) N/A 19.6190 in498.323 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 330000 lbf1470000 N | Static Radial Load Rating (C0) N/A 822000 lbf3660000 N |
CAD
N/A
|
| EE243198 | Series N/A 243000 | Bore (d) N/A 19.6190 in498.323 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Static Radial Load Rating (C0) N/A 927000 lbf4130000 N |
CAD
N/A
|
| EE243195 | Series N/A 243000 | Bore (d) N/A 19.625 in498.475 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 359000 lbf1600000 N | Static Radial Load Rating (C0) N/A 927000 lbf4130000 N |
CAD
N/A
|
| EE243196 | Series N/A 243000 | Bore (d) N/A 19.625 in498.475 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 330000 lbf1470000 N | Static Radial Load Rating (C0) N/A 822000 lbf3660000 N |
CAD
N/A
|
| 80487 | Series N/A | Bore (d) N/A 19.75 in501.65 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 156000 lbf695000 N | Static Radial Load Rating (C0) N/A 384000 lbf1710000 N |
CAD
N/A
|
| M274149 | Series N/A M274100 | Bore (d) N/A 19.75 in501.65 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 794000 lbf3530000 N | Static Radial Load Rating (C0) N/A 1820000 lbf8070000 N |
CAD
N/A
|
| EE426200 | Series N/A 426000 | Bore (d) N/A 20 in508 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 812000 lbf3610000 N | Static Radial Load Rating (C0) N/A 1470000 lbf6530000 N |
CAD
N/A
|
| EE982003 | Series N/A 980000 | Bore (d) N/A 20 in508 mm | Inner Ring Width (B) N/A 3.2188 in81.758 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 447000 lbf1990000 N | Static Radial Load Rating (C0) N/A 772000 lbf3430000 N |
CAD
N/A
|
| EE982028 | Series N/A 980000 | Bore (d) N/A 20.2500 in514.350 mm | Inner Ring Width (B) N/A 3.2188 in81.758 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 447000 lbf1990000 N | Static Radial Load Rating (C0) N/A 772000 lbf3430000 N |
CAD
N/A
|
| EE982051 | Series N/A 980000 | Bore (d) N/A 20.5 in520.7 mm | Inner Ring Width (B) N/A 3.2188 in81.758 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 447000 lbf1990000 N | Static Radial Load Rating (C0) N/A 772000 lbf3430000 N |
CAD
N/A
|
| EE522102 | Series N/A 520000 | Bore (d) N/A 21 in533.400 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 487000 lbf2170000 N | Static Radial Load Rating (C0) N/A 873000 lbf3880000 N |
CAD
N/A
|
| LL575343 | Series N/A | Bore (d) N/A 21 in533.400 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf892000 N | Static Radial Load Rating (C0) N/A 459000 lbf2040000 N |
CAD
N/A
|
| M276449 | Series N/A M276400 | Bore (d) N/A 21.125 in536.575 mm | Inner Ring Width (B) N/A 5.75 in146.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 902000 lbf4010000 N | Static Radial Load Rating (C0) N/A 2080000 lbf9250000 N |
CAD
N/A
|
| LL575349 | Series N/A | Bore (d) N/A 21.25 in539.75 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 201000 lbf892000 N | Static Radial Load Rating (C0) N/A 459000 lbf2040000 N |
CAD
N/A
|
| EE542215 | Series N/A 542000 | Bore (d) N/A 21.5 in546.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 315000 lbf1400000 N | Static Radial Load Rating (C0) N/A 728000 lbf3240000 N |
CAD
N/A
|
| L476548 | Series N/A L476500 | Bore (d) N/A 21.6180 in549.097 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 342000 lbf1520000 N | Static Radial Load Rating (C0) N/A 892000 lbf3970000 N |
CAD
N/A
|
| EL875849 | Series N/A | Bore (d) N/A 21.625 in549.275 mm | Inner Ring Width (B) N/A 1.0625 in26.988 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36900 lbf164000 N | Static Radial Load Rating (C0) N/A 152000 lbf674000 N |
CAD
N/A
|
| L476549 | Series N/A L476500 | Bore (d) N/A 21.625 in549.275 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 342000 lbf1520000 N | Static Radial Load Rating (C0) N/A 892000 lbf3970000 N |
CAD
N/A
|
| EE327220 | Series N/A 327000 | Bore (d) N/A 22 in558.8 mm | Inner Ring Width (B) N/A 5.0937 in129.380 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 853000 lbf3790000 N | Static Radial Load Rating (C0) N/A 1520000 lbf6760000 N |
CAD
N/A
|
| EE542220 | Series N/A 542000 | Bore (d) N/A 22 in558.8 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 315000 lbf1400000 N | Static Radial Load Rating (C0) N/A 728000 lbf3240000 N |
CAD
N/A
|
| EE647220 | Series N/A | Bore (d) N/A 22 in558.8 mm | Inner Ring Width (B) N/A 2.875 in73.025 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 345000 lbf1540000 N | Static Radial Load Rating (C0) N/A 773000 lbf3440000 N |
CAD
N/A
|