CAD (0)
▾
Tapered Roller Bearings - Single Cones - Imperial
Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| EE843220 | Series N/A 843000 | Bore (d) N/A 22 in558.8 mm | Inner Ring Width (B) N/A 3.4688 in88.108 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 465000 lbf2070000 N | Static Radial Load Rating (C0) N/A 1030000 lbf4580000 N |
CAD
N/A
|
| LM377449 | Series N/A LM377400 | Bore (d) N/A 22 in558.8 mm | Inner Ring Width (B) N/A 4.125 in104.775 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 578000 lbf2570000 N | Static Radial Load Rating (C0) N/A 1430000 lbf6370000 N |
CAD
N/A
|
| LL777148 | Series N/A | Bore (d) N/A 22.5 in571.5 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153000 lbf680000 N | Static Radial Load Rating (C0) N/A 431000 lbf1920000 N |
CAD
N/A
|
| M278749 | Series N/A M278700 | Bore (d) N/A 22.5 in571.5 mm | Inner Ring Width (B) N/A 6.125 in155.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4530000 N | Static Radial Load Rating (C0) N/A 2370000 lbf10600000 N |
CAD
N/A
|
| EE662303 | Series N/A 660000 | Bore (d) N/A 23 in584.2 mm | Inner Ring Width (B) N/A 5.5 in139.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120000 lbf4980000 N | Static Radial Load Rating (C0) N/A 1710000 lbf7590000 N |
CAD
N/A
|
| L778149 | Series N/A | Bore (d) N/A 23 in584.2 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 271000 lbf1210000 N | Static Radial Load Rating (C0) N/A 659000 lbf2930000 N |
CAD
N/A
|
| LL778149 | Series N/A | Bore (d) N/A 23 in584.2 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf798000 N | Static Radial Load Rating (C0) N/A 513000 lbf2280000 N |
CAD
N/A
|
| 680235 | Series N/A 680000 | Bore (d) N/A 23.5 in596.9 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 77300 lbf344000 N | Static Radial Load Rating (C0) N/A 217000 lbf963000 N |
CAD
N/A
|
| EE649237 | Series N/A 649000 | Bore (d) N/A 23.738 in602.945 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Static Radial Load Rating (C0) N/A 1260000 lbf5620000 N |
CAD
N/A
|
| EE649239 | Series N/A 649000 | Bore (d) N/A 23.926 in607.72 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Static Radial Load Rating (C0) N/A 1260000 lbf5620000 N |
CAD
N/A
|
| EE649238 | Series N/A 649000 | Bore (d) N/A 23.9900 in609.346 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Static Radial Load Rating (C0) N/A 1260000 lbf5620000 N |
CAD
N/A
|
| L879946 | Series N/A | Bore (d) N/A 23.9920 in609.397 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 445000 lbf1980000 N | Static Radial Load Rating (C0) N/A 1230000 lbf5470000 N |
CAD
N/A
|
| EE649240 | Series N/A 649000 | Bore (d) N/A 24 in609.600 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Static Radial Load Rating (C0) N/A 1260000 lbf5620000 N |
CAD
N/A
|
| EE649240H | Series N/A 649000 | Bore (d) N/A 24 in609.600 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 570000 lbf2540000 N | Static Radial Load Rating (C0) N/A 1210000 lbf5390000 N |
CAD
N/A
|
| EE743240 | Series N/A 743000 | Bore (d) N/A 24 in609.600 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 467000 lbf2080000 N | Static Radial Load Rating (C0) N/A 912000 lbf4060000 N |
CAD
N/A
|
| L580049 | Series N/A | Bore (d) N/A 24 in609.600 mm | Inner Ring Width (B) N/A 3.1250 in79.375 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 453000 lbf2020000 N | Static Radial Load Rating (C0) N/A 1040000 lbf4620000 N |
CAD
N/A
|
| L879947 | Series N/A | Bore (d) N/A 24 in609.600 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 445000 lbf1980000 N | Static Radial Load Rating (C0) N/A 1230000 lbf5470000 N |
CAD
N/A
|
| LL580049 | Series N/A | Bore (d) N/A 24.25 in615.95 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 136000 lbf605000 N | Static Radial Load Rating (C0) N/A 414000 lbf1840000 N |
CAD
N/A
|
| 80780 | Series N/A | Bore (d) N/A 25 in635 mm | Inner Ring Width (B) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf654000 N | Static Radial Load Rating (C0) N/A 412000 lbf1830000 N |
CAD
N/A
|
| M281635 | Series N/A M281600 | Bore (d) N/A 25 in635 mm | Inner Ring Width (B) N/A 7.0000 in177.800 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1320000 lbf5860000 N | Static Radial Load Rating (C0) N/A 3120000 lbf13900000 N |
CAD
N/A
|
| LM281049 | Series N/A LM281000 | Bore (d) N/A 25.4375 in646.113 mm | Inner Ring Width (B) N/A 5.5625 in141.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1060000 lbf4700000 N | Static Radial Load Rating (C0) N/A 2330000 lbf10400000 N |
CAD
N/A
|
| L281146 | Series N/A L281100 | Bore (d) N/A 25.9935 in660.235 mm | Inner Ring Width (B) N/A 3.75 in95.25 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 570000 lbf2530000 N | Static Radial Load Rating (C0) N/A 1340000 lbf5940000 N |
CAD
N/A
|
| EE538260 | Series N/A | Bore (d) N/A 26 in660.4 mm | Inner Ring Width (B) N/A 5.0000 in127.000 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 800000 lbf3560000 N | Static Radial Load Rating (C0) N/A 1750000 lbf7800000 N |
CAD
N/A
|
| EE538261 | Series N/A | Bore (d) N/A 26 in660.4 mm | Inner Ring Width (B) N/A 5.0000 in127.000 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 800000 lbf3560000 N | Static Radial Load Rating (C0) N/A 1750000 lbf7800000 N |
CAD
N/A
|
| EE749260 | Series N/A 749000 | Bore (d) N/A 26 in660.4 mm | Inner Ring Width (B) N/A 3.3649 in85.468 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 504000 lbf2240000 N | Static Radial Load Rating (C0) N/A 1040000 lbf4620000 N |
CAD
N/A
|