CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1 - 25 of 1852 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 00000 N/A 1.5 in38.1 mm N/A 0.4375 in11.113 mm N/A
N/A 00000 N/A 1.5 in38.1 mm N/A 0.5337 in13.556 mm N/A
N/A 00000 N/A 1.4375 in36.513 mm N/A 0.4375 in11.113 mm N/A
N/A 00000 N/A 1.6260 in41.300 mm N/A 0.5625 in14.288 mm N/A
N/A 02400 N/A 2.6373 in66.987 mm N/A 0.6299 in15.999 mm N/A
N/A 02400 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
N/A 02400 N/A 2.6875 in68.263 mm N/A 0.6393 in16.238 mm N/A
N/A 02400 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
N/A 02800 N/A 2.875 in73.025 mm N/A 0.6875 in17.463 mm N/A
N/A 02800 N/A 2.875 in73.025 mm N/A 0.6875 in17.463 mm N/A
N/A 02800 N/A 3.1875 in80.963 mm N/A 0.6875 in17.463 mm N/A
N/A 03000 N/A 1.5748 in40.000 mm N/A 0.4375 in11.113 mm N/A
N/A 03000 N/A 1.6250 in41.275 mm N/A 0.4375 in11.113 mm N/A
N/A 05000 N/A 1.7500 in44.450 mm N/A 0.4500 in11.430 mm N/A
N/A 05000 N/A 1.8504 in47.000 mm N/A 0.4375 in11.113 mm N/A
N/A 05000 N/A 1.8497 in46.982 mm N/A 0.4375 in11.113 mm N/A
N/A 05000 N/A 1.8504 in47.000 mm N/A 0.4375 in11.113 mm N/A
N/A 05000 N/A 1.850 in46.990 mm N/A 0.4724 in11.999 mm N/A
N/A 07000 N/A 1.9687 in50.005 mm N/A 0.3750 in9.525 mm N/A
N/A 07000 N/A 2.047 in51.994 mm N/A 0.5 in12.700 mm N/A
N/A 07000 N/A 2.0472 in51.999 mm N/A 0.5 in12.700 mm N/A
N/A 07000 N/A 2.0467 in51.986 mm N/A 0.5118 in13 mm N/A
N/A 07000 N/A 2 in50.8 mm N/A 0.5 in12.700 mm N/A
N/A 08000 N/A 2.3125 in58.738 mm N/A 0.4219 in10.716 mm N/A
N/A 08000 N/A 2.3145 in58.788 mm N/A 0.4219 in10.716 mm N/A
1 - 25 of 1852 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »