CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
301 - 325 of 1852 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 280000 N/A 12 in304.8 mm N/A 1.6875 in42.863 mm N/A
N/A 280000 N/A 12 in304.8 mm N/A 1.6875 in42.863 mm N/A
N/A 2800 N/A 2.875 in73.025 mm N/A 0.6875 in17.463 mm N/A
N/A 2800 N/A 2.875 in73.025 mm N/A 0.6875 in17.463 mm N/A
N/A 28000 N/A 3 in76.2 mm N/A 0.6105 in15.507 mm N/A
N/A 28000 N/A 3 in76.2 mm N/A 0.6100 in15.494 mm N/A
N/A 28000 N/A 3.1496 in80 mm N/A 0.625 in15.875 mm N/A
N/A 28000 N/A 3.1496 in80 mm N/A 0.625 in15.875 mm N/A
N/A 28000 N/A 3.1562 in80.167 mm N/A 0.625 in15.875 mm N/A
N/A 28000 N/A 3.151 in80.035 mm N/A 0.625 in15.875 mm N/A
N/A 28500 N/A 3.5425 in89.980 mm N/A 0.7869 in19.987 mm N/A
N/A 28500 N/A 3.6250 in92.075 mm N/A 0.7813 in19.845 mm N/A
N/A 285000 N/A 22.625 in574.675 mm N/A 2 in50.8 mm N/A
N/A 28500 N/A 3.6250 in92.075 mm N/A 0.9062 in23.017 mm N/A
N/A 28500 N/A 3.9364 in99.985 mm N/A 0.7813 in19.845 mm N/A
N/A 28500 N/A 3.9368 in99.995 mm N/A 0.7813 in19.845 mm N/A
N/A 28600 N/A 3.8125 in96.838 mm N/A 0.7656 in19.446 mm N/A
N/A 28600 N/A 3.8437 in97.63 mm N/A 0.7656 in19.446 mm N/A
N/A 28600 N/A 3.8437 in97.63 mm N/A 0.7656 in19.446 mm N/A
N/A 28600 N/A 3.8437 in97.63 mm N/A 0.7656 in19.446 mm N/A
N/A 28600 N/A 3.875 in98.425 mm N/A 0.7656 in19.446 mm N/A
N/A 28800 N/A 12 in304.8 mm N/A 0.625 in15.875 mm N/A
N/A 28900 N/A 3.9362 in99.979 mm N/A 0.75 in19.05 mm N/A
N/A 28900 N/A 4 in101.6 mm N/A 0.7813 in19.845 mm N/A
N/A 28900 N/A 3.9370 in100.000 mm N/A 0.7813 in19.845 mm N/A
301 - 325 of 1852 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »