CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
326 - 350 of 1852 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 28900 N/A 3.9370 in100.000 mm N/A 0.7813 in19.845 mm N/A
N/A 290000 N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A
N/A 290000 N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A
N/A 2900 N/A 3.3465 in85.001 mm N/A 0.8125 in20.638 mm N/A
N/A 2900 N/A 3.4375 in87.313 mm N/A 0.875 in22.225 mm N/A
N/A 29000 N/A 3.346 in84.988 mm N/A 0.625 in15.875 mm N/A
N/A 295000 N/A 19.25 in488.95 mm N/A 3.625 in92.075 mm N/A
N/A 29500 N/A 4.25 in107.95 mm N/A 0.75 in19.05 mm N/A
N/A 29500 N/A 4.3307 in110.000 mm N/A 0.75 in19.05 mm N/A
N/A 29500 N/A 4.25 in107.95 mm N/A 0.75 in19.05 mm N/A
N/A 29600 N/A 4.4375 in112.713 mm N/A 0.75 in19.05 mm N/A
N/A 296000 N/A 20.5 in520.7 mm N/A 3.625 in92.075 mm N/A
N/A 296000 N/A 20.5 in520.7 mm N/A 3.625 in92.075 mm N/A
N/A 29600 N/A 4.4375 in112.713 mm N/A 0.75 in19.05 mm N/A
N/A 29600 N/A 4.4995 in114.287 mm N/A 0.75 in19.05 mm N/A
N/A 29600 N/A 4.5000 in114.300 mm N/A 0.875 in22.225 mm N/A
N/A 29600 N/A 4.5900 in116.586 mm N/A 0.9290 in23.597 mm N/A
N/A 29600 N/A 4.75 in120.65 mm N/A 0.75 in19.05 mm N/A
N/A 29800 N/A 12.5000 in317.500 mm N/A 0.625 in15.875 mm N/A
N/A 29800 N/A 12.75 in323.85 mm N/A 0.625 in15.875 mm N/A
N/A 298000 N/A 21.5 in546.1 mm N/A 3.625 in92.075 mm N/A
N/A 299000 N/A 71.1250 in1806.575 mm N/A 3.375 in85.725 mm N/A
N/A 299000 N/A 71.1250 in1806.575 mm N/A 3.375 in85.725 mm N/A
N/A 315 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A
N/A 3100 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A
326 - 350 of 1852 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »