CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
401 - 425 of 1852 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 34000 N/A 4.7812 in121.442 mm N/A 0.8600 in21.844 mm N/A
N/A 34000 N/A 4.9250 in125.095 mm N/A 0.6563 in16.670 mm N/A
N/A 34000 N/A 4.9233 in125.052 mm N/A 0.6457 in16.401 mm N/A
N/A 34000 N/A 5 in127 mm N/A 0.7812 in19.842 mm N/A
N/A 350000 N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A
N/A 350000 N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A
N/A 355 N/A 3.548 in90.119 mm N/A 0.8586 in21.808 mm N/A
N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A
N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A
N/A 3500 N/A 3.3970 in86.284 mm N/A 0.9375 in23.813 mm N/A
N/A 3500 N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A
N/A 3500 N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A
N/A 355 N/A 3.4990 in88.875 mm N/A 0.8586 in21.808 mm N/A
N/A 355 N/A 3.5433 in90.000 mm N/A 0.8586 in21.808 mm N/A
N/A 355 N/A 3.5433 in90.000 mm N/A 0.9055 in23 mm N/A
N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A
N/A 35000 N/A 3.265 in82.931 mm N/A 0.6875 in17.463 mm N/A
N/A 355 N/A 3.3465 in85.001 mm N/A 0.748 in18.999 mm N/A
N/A 355 N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A
N/A 355 N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A
N/A 365 N/A 3.5433 in90.000 mm N/A 0.625 in15.875 mm N/A
N/A 3600 N/A 2.4375 in61.913 mm N/A 0.9375 in23.813 mm N/A
N/A 365 N/A 3.5000 in88.900 mm N/A 0.6501 in16.513 mm N/A
N/A 365 N/A 3.7402 in95.001 mm N/A 0.6501 in16.513 mm N/A
N/A 365 N/A 3.5000 in88.900 mm N/A 0.7751 in19.688 mm N/A
401 - 425 of 1852 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »