CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
551 - 575 of 1852 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 4500 N/A 4.125 in104.775 mm N/A 1.3125 in33.338 mm N/A
N/A 4500 N/A 4.375 in111.125 mm N/A 1.2813 in32.545 mm N/A
N/A 455 N/A 4.25 in107.95 mm N/A 0.875 in22.225 mm N/A
N/A 455 N/A 4.25 in107.95 mm N/A 0.875 in22.225 mm N/A
N/A 455 N/A 4.125 in104.775 mm N/A 1.0625 in26.988 mm N/A
N/A 455 N/A 4.125 in104.775 mm N/A 0.9687 in24.605 mm N/A
N/A 455 N/A 4.3307 in110.000 mm N/A 1.063 in27 mm N/A
N/A 455 N/A 4.3287 in109.949 mm N/A 1.063 in27 mm N/A
N/A 455000 N/A 11.2205 in285.001 mm N/A 2.4803 in63 mm N/A
N/A 455000 N/A 11.625 in295.275 mm N/A 2.5000 in63.500 mm N/A
N/A 46000 N/A 3.6875 in93.663 mm N/A 1.0313 in26.195 mm N/A
N/A 46000 N/A 3.6875 in93.663 mm N/A 1.0313 in26.195 mm N/A
N/A 470000 N/A 12.875 in327.025 mm N/A 2.5000 in63.500 mm N/A
N/A 470000 N/A 13.0000 in330.200 mm N/A 2.5000 in63.500 mm N/A
N/A 470000 N/A 13.2500 in336.550 mm N/A 2.5000 in63.500 mm N/A
N/A 470000 N/A 13.3750 in339.725 mm N/A 2.5000 in63.500 mm N/A
N/A 475 N/A 4.7244 in120.000 mm N/A 0.9542 in24.237 mm N/A
N/A 475 N/A 4.7244 in120.000 mm N/A 0.9230 in23.444 mm N/A
N/A 475 N/A 4.875 in123.825 mm N/A 0.9687 in24.605 mm N/A
N/A 475 N/A 4.7244 in120.000 mm N/A 1.1417 in28.999 mm N/A
N/A 475 N/A 4.7236 in119.979 mm N/A 1.0706 in27.193 mm N/A
N/A 475 N/A 5.1181 in130.000 mm N/A 1.2205 in31.001 mm N/A
N/A 47400 N/A 4.7244 in120.000 mm N/A 1.0313 in26.195 mm N/A
N/A 47400 N/A 4.7244 in120.000 mm N/A 1.0313 in26.195 mm N/A
N/A 47400 N/A 4.75 in120.65 mm N/A 1.0313 in26.195 mm N/A
551 - 575 of 1852 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »