CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1051 - 1075 of 1852 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A H230800 N/A 9.75 in247.65 mm N/A 2 in50.8 mm N/A
N/A H234600 N/A 10.625 in269.875 mm N/A 2.4375 in61.913 mm N/A
N/A H238100 N/A 12.25 in311.15 mm N/A 2.5625 in65.088 mm N/A
N/A H238100 N/A 12.25 in311.15 mm N/A 2.5625 in65.088 mm N/A
N/A H239600 N/A 12.5970 in319.964 mm N/A 2.5625 in65.088 mm N/A
N/A H239600 N/A 12.625 in320.675 mm N/A 2.5625 in65.088 mm N/A
N/A H242600 N/A 13.2500 in336.550 mm N/A 3.0625 in77.788 mm N/A
N/A H242600 N/A 13.2500 in336.550 mm N/A 3.0625 in77.788 mm N/A
N/A H244800 N/A 14.125 in358.775 mm N/A 3.375 in85.725 mm N/A
N/A H244800 N/A 14.125 in358.775 mm N/A 3.375 in85.725 mm N/A
N/A H247500 N/A 15.125 in384.175 mm N/A 3.5625 in90.488 mm N/A
N/A H414200 N/A 5.375 in136.525 mm N/A 1.25 in31.75 mm N/A
N/A H414200 N/A 5.375 in136.525 mm N/A 1.4063 in35.72 mm N/A
N/A H424400 N/A 7.9375 in201.613 mm N/A 1.75 in44.45 mm N/A
N/A H429600 N/A 9.7188 in246.858 mm N/A 1.8125 in46.038 mm N/A
N/A H432500 N/A 9.75 in247.65 mm N/A 2.0625 in52.388 mm N/A
N/A H432600 N/A 10.625 in269.875 mm N/A 2.5197 in64 mm N/A
N/A H715300 N/A 5.5 in139.7 mm N/A 1.4375 in36.513 mm N/A
N/A H715300 N/A 5.375 in136.525 mm N/A 1.4375 in36.513 mm N/A
N/A H715300 N/A 5.375 in136.525 mm N/A 1.4375 in36.513 mm N/A
N/A H715300 N/A 5.375 in136.525 mm N/A 1.4375 in36.513 mm N/A
N/A H715300 N/A 5.375 in136.525 mm N/A 1.5625 in39.688 mm N/A
N/A H715300 N/A 5.375 in136.525 mm N/A 1.4375 in36.513 mm N/A
N/A H715300 N/A 5.375 in136.525 mm N/A 1.5625 in39.688 mm N/A
N/A H816200 N/A 6.4951 in164.976 mm N/A 1.4272 in36.251 mm N/A
1051 - 1075 of 1852 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »