CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1101 - 1125 of 1852 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A HH228300 N/A 10.0000 in254.000 mm N/A 2.4375 in61.913 mm N/A
N/A HH228300 N/A 10.1875 in258.763 mm N/A 2.4375 in61.913 mm N/A
N/A HH228300 N/A 10.2352 in259.974 mm N/A 2.4375 in61.913 mm N/A
N/A HH231600 N/A 11.375 in288.925 mm N/A 2.2500 in57.150 mm N/A
N/A HH231600 N/A 11.625 in295.275 mm N/A 2.2500 in57.150 mm N/A
N/A HH234000 N/A 12.125 in307.975 mm N/A 2.625 in66.675 mm N/A
N/A HH234000 N/A 12.125 in307.975 mm N/A 2.625 in66.675 mm N/A
N/A HH234000 N/A 12.5000 in317.500 mm N/A 2.625 in66.675 mm N/A
N/A HH249900 N/A 16 in406.4 mm N/A 3.6875 in93.663 mm N/A
N/A HH255100 N/A 18 in457.2 mm N/A 4.1875 in106.363 mm N/A
N/A HH258200 N/A 19.5000 in495.300 mm N/A 4.5 in114.3 mm N/A
N/A HH421200 N/A 7.2500 in184.150 mm N/A 2.0625 in52.388 mm N/A
N/A HH421200 N/A 7.2500 in184.150 mm N/A 2.0625 in52.388 mm N/A
N/A HH427300 N/A 9.25 in234.95 mm N/A 2.1875 in55.563 mm N/A
N/A HH437500 N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A
N/A HH437500 N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A
N/A HH506300 N/A 4.5000 in114.300 mm N/A 1.4200 in36.068 mm N/A
N/A HH506300 N/A 4.5000 in114.300 mm N/A 1.4200 in36.068 mm N/A
N/A HH814500 N/A 6.0000 in152.400 mm N/A 1.6250 in41.275 mm N/A
N/A HH814500 N/A 6.0000 in152.400 mm N/A 1.6250 in41.275 mm N/A
N/A HH840200 N/A 13.2500 in336.550 mm N/A 2.875 in73.025 mm N/A
N/A HH914400 N/A 7.0000 in177.800 mm N/A 1.4688 in37.308 mm N/A
N/A HH923600 N/A 9.875 in250.825 mm N/A 2 in50.8 mm N/A
N/A HH923600 N/A 9.875 in250.825 mm N/A 2 in50.8 mm N/A
N/A HH926700 N/A 10.7500 in273.050 mm N/A 2.125 in53.975 mm N/A
1101 - 1125 of 1852 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »