CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1126 - 1150 of 1852 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A HH926700 N/A 11.0000 in279.400 mm N/A 2.125 in53.975 mm N/A
N/A HH932100 N/A 12 in304.8 mm N/A 2.2500 in57.150 mm N/A
N/A HH932100 N/A 12.25 in311.15 mm N/A 2.2500 in57.150 mm N/A
N/A HH949500 N/A 19.25 in488.95 mm N/A 2.875 in73.025 mm N/A
N/A HH953700 N/A 21 in533.4 mm N/A 3.0625 in77.788 mm N/A
N/A HH953700 N/A 21 in533.4 mm N/A 3.0625 in77.788 mm N/A
N/A HM124600 N/A 7.6875 in195.263 mm N/A 1.75 in44.45 mm N/A
N/A HM125900 N/A 8.0620 in204.775 mm N/A 1.781 in45.237 mm N/A
N/A HM127400 N/A 8.1875 in207.963 mm N/A 1.75 in44.45 mm N/A
N/A HM133400 N/A 9.9375 in252.413 mm N/A 2.0625 in52.388 mm N/A
N/A HM161000 N/A 19.75 in501.65 mm N/A 3.125 in79.375 mm N/A
N/A HM164600 N/A 21.5 in546.1 mm N/A 3 in76.2 mm N/A
N/A HM204000 N/A 3.5817 in90.975 mm N/A 1.0433 in26.500 mm N/A
N/A HM204000 N/A 3.5817 in90.975 mm N/A 1.0433 in26.500 mm N/A
N/A HM212000 N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A
N/A HM212000 N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A
N/A HM212000 N/A 4.8125 in122.238 mm N/A 1.1700 in29.718 mm N/A
N/A HM215200 N/A 5.1959 in131.976 mm N/A 1.2598 in31.999 mm N/A
N/A HM218200 N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A
N/A HM218200 N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A
N/A HM218200 N/A 6.0000 in152.400 mm N/A 1.2795 in32.499 mm N/A
N/A HM220100 N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A
N/A HM220100 N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A
N/A HM227500 N/A 8.5 in215.9 mm N/A 1.75 in44.45 mm N/A
N/A HM227500 N/A 8.6604 in219.974 mm N/A 1.75 in44.45 mm N/A
1126 - 1150 of 1852 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »