CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1226 - 1250 of 1852 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A HM903200 N/A 3.75 in95.25 mm N/A 0.875 in22.225 mm N/A
N/A HM903200 N/A 3.875 in98.425 mm N/A 0.875 in22.225 mm N/A
N/A HM905800 N/A 4.1333 in104.986 mm N/A 0.9200 in23.368 mm N/A
N/A HM907600 N/A 4.375 in111.125 mm N/A 0.8125 in20.638 mm N/A
N/A HM907600 N/A 4.4375 in112.713 mm N/A 0.8125 in20.638 mm N/A
N/A HM911200 N/A 5.125 in130.175 mm N/A 0.9375 in23.813 mm N/A
N/A HM911200 N/A 5.3143 in134.983 mm N/A 0.8641 in21.948 mm N/A
N/A HM914500 N/A 5.75 in146.05 mm N/A 0.9375 in23.813 mm N/A
N/A HM926700 N/A 9.0000 in228.600 mm N/A 1.5000 in38.100 mm N/A
N/A HM926700 N/A 9.0000 in228.600 mm N/A 1.5000 in38.100 mm N/A
N/A HM926700 N/A 9.4478 in239.974 mm N/A 1.5000 in38.100 mm N/A
N/A HM959300 N/A 22.0400 in559.816 mm N/A 2.6870 in68.250 mm N/A
N/A HM959300 N/A 22.0452 in559.948 mm N/A 2.6725 in67.882 mm N/A
N/A HM959300 N/A 22.0452 in559.948 mm N/A 2.6725 in67.882 mm N/A
N/A HM959600 N/A 22.0420 in559.867 mm N/A 2.2215 in56.426 mm N/A
N/A HM959700 N/A 19.6830 in499.948 mm N/A 2.5000 in63.500 mm N/A
N/A HM959700 N/A 19.6830 in499.948 mm N/A 2.5000 in63.500 mm N/A
N/A HM959700 N/A 20.8465 in529.501 mm N/A 2.7913 in70.899 mm N/A
N/A 82000 N/A 9.4488 in240 mm N/A 1.75 in44.45 mm N/A
N/A 93000 N/A 12.5984 in319.999 mm N/A 1.8125 in46.038 mm N/A
N/A HM957500 N/A 18.8976 in479.999 mm N/A 2.5197 in64 mm N/A
N/A LM503300 N/A 3.3465 in85.001 mm N/A 0.5512 in14 mm N/A
N/A 395 N/A 4.3307 in110.000 mm N/A 0.6439 in16.355 mm N/A
N/A 2700 N/A 3 in76.2 mm N/A 0.75 in19.05 mm N/A
N/A HH224300 N/A 8.375 in212.725 mm N/A 2.125 in53.975 mm N/A
1226 - 1250 of 1852 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »