CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
126 - 150 of 1852 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 15500 N/A 2.3750 in60.325 mm N/A 0.625 in15.875 mm N/A
N/A 15500 N/A 2.3750 in60.325 mm N/A 0.625 in15.875 mm N/A
N/A 157000 N/A 43.0000 in1092.200 mm N/A 3 in76.2 mm N/A
N/A 158000 N/A 44.2500 in1123.950 mm N/A 3 in76.2 mm N/A
N/A 160000 N/A 18.5000 in469.900 mm N/A 1.5000 in38.100 mm N/A
N/A 160000 N/A 19.0000 in482.600 mm N/A 1.5000 in38.100 mm N/A
N/A 160000 N/A 19.25 in488.95 mm N/A 1.5000 in38.100 mm N/A
N/A 1600 N/A 2.625 in66.675 mm N/A 0.625 in15.875 mm N/A
N/A 16000 N/A 2.8346 in71.999 mm N/A 0.5605 in14.237 mm N/A
N/A 16000 N/A 2.8440 in72.238 mm N/A 0.75 in19.05 mm N/A
N/A 16000 N/A 2.8440 in72.238 mm N/A 0.625 in15.875 mm N/A
N/A 16500 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
N/A 168000 N/A 50 in1270 mm N/A 2.625 in66.675 mm N/A
N/A 168000 N/A 50 in1270 mm N/A 2.625 in66.675 mm N/A
N/A 16900 N/A 2.9523 in74.988 mm N/A 0.5625 in14.288 mm N/A
N/A 170000 N/A 14 in355.6 mm N/A 1.3125 in33.338 mm N/A
N/A 170000 N/A 14.372 in365.049 mm N/A 1.3125 in33.338 mm N/A
N/A 170000 N/A 14.5000 in368.300 mm N/A 1.3125 in33.338 mm N/A
N/A 17000 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A
N/A 17000 N/A 2.4402 in61.981 mm N/A 0.5625 in14.288 mm N/A
N/A 17000 N/A 2.4409 in61.999 mm N/A 0.6290 in15.977 mm N/A
N/A 1700 N/A 2.24 in56.896 mm N/A 0.625 in15.875 mm N/A
N/A 1700 N/A 2.24 in56.896 mm N/A 0.625 in15.875 mm N/A
N/A 1700 N/A 2.125 in53.975 mm N/A 0.625 in15.875 mm N/A
N/A 1700 N/A 2.2500 in57.15 mm N/A 0.6910 in17.551 mm N/A
126 - 150 of 1852 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »