CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1551 - 1575 of 1852 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A LM272300 N/A 24.25 in615.95 mm N/A 2.6000 in66.040 mm N/A
N/A LM272300 N/A 24.25 in615.95 mm N/A 2.7675 in70.295 mm N/A
N/A LM272300 N/A 24.25 in615.95 mm N/A 2.8266 in71.796 mm N/A
N/A LM272300 N/A 24.25 in615.95 mm N/A 2.7675 in70.295 mm N/A
N/A LM272300 N/A 24.25 in615.95 mm N/A 2.925 in74.295 mm N/A
N/A LM274000 N/A 27.3750 in695.325 mm N/A 3.1875 in80.963 mm N/A
N/A LM274400 N/A 26.5 in673.1 mm N/A 3.375 in85.725 mm N/A
N/A LM274400 N/A 26.5 in673.1 mm N/A 3.375 in85.725 mm N/A
N/A LM275300 N/A 28 in711.2 mm N/A 3.125 in79.375 mm N/A
N/A LM277100 N/A 29 in736.6 mm N/A 3.6875 in93.663 mm N/A
N/A LM278800 N/A 30.3750 in771.525 mm N/A 3.8125 in96.838 mm N/A
N/A LM280200 N/A 32.0300 in813.562 mm N/A 3.6614 in93 mm N/A
N/A LM281000 N/A 33.75 in857.25 mm N/A 4.3125 in109.538 mm N/A
N/A LM281000 N/A 33.75 in857.25 mm N/A 4.3125 in109.538 mm N/A
N/A LM281000 N/A 33.75 in857.25 mm N/A 4.3125 in109.538 mm N/A
N/A LM281800 N/A 35.5 in901.7 mm N/A 4.3750 in111.125 mm N/A
N/A LM282500 N/A 36.6250 in930.275 mm N/A 4.5625 in115.888 mm N/A
N/A LM282500 N/A 39.3661 in999.899 mm N/A 4.6875 in119.063 mm N/A
N/A LM282800 N/A 37.2500 in946.150 mm N/A 4.5625 in115.888 mm N/A
N/A LM282800 N/A 37.2500 in946.150 mm N/A 4.5625 in115.888 mm N/A
N/A LM283600 N/A 39 in990.6 mm N/A 4.8425 in123 mm N/A
N/A LM286200 N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A
N/A LM286200 N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A
N/A LM286200 N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A
N/A LM286200 N/A 44.5000 in1130.300 mm N/A 5.4375 in138.113 mm N/A
1551 - 1575 of 1852 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »