CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| KJM716610 | Series N/A M716600 | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| KJM716615 | Series N/A M716600 | O.D. (D) N/A 135 mm5.3150 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y30217 | Series N/A 30217 | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| Y30317M | Series N/A 30317M | O.D. (D) N/A 180 mm7.0866 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A
|
| Y32017X | Series N/A 32017X | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 22 mm0.8661 in |
CAD
N/A
|
| Y32217 | Series N/A 32217 | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| Y32217M | Series N/A 32217M | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| Y32317 | Series N/A 32317 | O.D. (D) N/A 180 mm7.0866 in | C - Cup Width N/A 49 mm1.9291 in |
CAD
N/A
|
| Y33017 | Series N/A 33017 | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 29.5 mm1.1614 in |
CAD
N/A
|
| Y33117 | Series N/A 33117 | O.D. (D) N/A 140.000 mm5.5118 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| Y33117-SA | Series N/A 33117 | O.D. (D) N/A 140.000 mm5.5118 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| Y33217 | Series N/A 33217 | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| YA30217M | Series N/A 30217M | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| J90748 | Series N/A 90000 | O.D. (D) N/A 190 mm7.4803 in | C - Cup Width N/A 31.75 mm1.25 in |
CAD
N/A
|
| JF9010 | Series N/A JF9000 | O.D. (D) N/A 155.000 mm6.1024 in | C - Cup Width N/A 38 mm1.4961 in |
CAD
N/A
|
| JHH221413 | Series N/A HH221400 | O.D. (D) N/A 190 mm7.4803 in | C - Cup Width N/A 46.038 mm1.8125 in |
CAD
N/A
|
| JHH221414P | Series N/A HH221400 | O.D. (D) N/A 190 mm7.4803 in | C - Cup Width N/A 48.500 mm1.9094 in |
CAD
N/A
|
| JHM318410 | Series N/A HM318400 | O.D. (D) N/A 155.000 mm6.1024 in | C - Cup Width N/A 35.500 mm1.3976 in |
CAD
N/A
|
| JM718110 | Series N/A M718100 | O.D. (D) N/A 145.000 mm5.7087 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| JP9010 | Series N/A JP9000 | O.D. (D) N/A 135 mm5.3150 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| JT9010 | Series N/A JT9000 | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A
|
| KJM718110 | Series N/A M718100 | O.D. (D) N/A 145.000 mm5.7087 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| KJT9010 | Series N/A JT9000 | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A
|
| Y30218M | Series N/A 30218M | O.D. (D) N/A 160.000 mm6.2992 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| Y31318M | Series N/A 31318M | O.D. (D) N/A 190 mm7.4803 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|