CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JL69310E | Series N/A L69300 | O.D. (D) N/A 63.000 mm2.4803 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A
|
| JL69310P | Series N/A L69300 | O.D. (D) N/A 63.000 mm2.4803 in | C - Cup Width N/A 13.500 mm0.5315 in |
CAD
N/A
|
| JL69310-Z | Series N/A L69300 | O.D. (D) N/A 63.000 mm2.4803 in | C - Cup Width N/A 13.500 mm0.5315 in |
CAD
N/A
|
| J16285 | Series N/A 16000 | O.D. (D) N/A 72.014 mm2.8352 in | C - Cup Width N/A 16.637 mm0.6550 in |
CAD
N/A
|
| JF4010 | Series N/A JF4000 | O.D. (D) N/A 85.000 mm3.3465 in | C - Cup Width N/A 28 mm1.1024 in |
CAD
N/A
|
| JLM300816 | Series N/A LM300800 | O.D. (D) N/A 78 mm3.0709 in | C - Cup Width N/A 13.500 mm0.5315 in |
CAD
N/A
|
| Y30308 | Series N/A 30308 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A
|
| Y30308M | Series N/A 30308M | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A
|
| Y30308UM | Series N/A 30308U | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A
|
| Y31308 | Series N/A 31308 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 17 mm0.6693 in |
CAD
N/A
|
| Y31308M | Series N/A 31308M | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 17 mm0.6693 in |
CAD
N/A
|
| Y32008X | Series N/A 32008X | O.D. (D) N/A 68.000 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A
|
| Y32008XCM | Series N/A 32008XC | O.D. (D) N/A 68.000 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A
|
| Y32008XM | Series N/A 32008XM | O.D. (D) N/A 68.000 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A
|
| Y32008XMSA | Series N/A 32008XM | O.D. (D) N/A 68.000 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A
|
| Y32008XZ | Series N/A 32008X | O.D. (D) N/A 68.000 mm2.6772 in | C - Cup Width N/A 14.500 mm0.5709 in |
CAD
N/A
|
| Y32208 | Series N/A 32208 | O.D. (D) N/A 80 mm3.1496 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y32208M | Series N/A 32208M | O.D. (D) N/A 80 mm3.1496 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y32308 | Series N/A 32308 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y32308-B | Series N/A 32308-B | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y32308M | Series N/A 32308M | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y33008 | Series N/A 33008 | O.D. (D) N/A 68.000 mm2.6772 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A
|
| Y33108 | Series N/A 33108 | O.D. (D) N/A 75 mm2.9528 in | C - Cup Width N/A 20.500 mm0.8071 in |
CAD
N/A
|
| Y33208 | Series N/A 33208 | O.D. (D) N/A 80 mm3.1496 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A
|
| Y33210 | Series N/A 33210 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 24.500 mm0.9646 in |
CAD
N/A
|