CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| YKB-32010X | Series N/A 32010X | O.D. (D) N/A 82.000 mm3.2283 in | C - Cup Width N/A 17 mm0.6693 in |
CAD
N/A
|
| JAC6510V | Series N/A LM506800 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 18.500 mm0.7283 in |
CAD
N/A
|
| JH307710 | Series N/A H307700 | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| JLM506810 | Series N/A LM506800 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 18.500 mm0.7283 in |
CAD
N/A
|
| JLM506810V | Series N/A LM506800 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 18.500 mm0.7283 in |
CAD
N/A
|
| JLM506811 | Series N/A LM506800 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 20.500 mm0.8071 in |
CAD
N/A
|
| JLM506812 | Series N/A LM506800 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 21.331 mm0.8398 in |
CAD
N/A
|
| JM207010 | Series N/A M207000 | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 23.500 mm0.9252 in |
CAD
N/A
|
| JM207010A | Series N/A M207000 | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 24.500 mm0.9646 in |
CAD
N/A
|
| JS-5510 | Series N/A JS-5500 | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| JW5510 | Series N/A JW5500 | O.D. (D) N/A 115.000 mm4.5276 in | C - Cup Width N/A 23.500 mm0.9252 in |
CAD
N/A
|
| Y30211 | Series N/A 30211 | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A
|
| Y30211M | Series N/A 30211M | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A
|
| Y30311M | Series N/A 30311M | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A
|
| Y31311M | Series N/A 31311M | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y32011X | Series N/A 32011X | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| Y32011XM | Series N/A 32011XM | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| Y32011XUM | Series N/A 32011XU | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| Y32211 | Series N/A 32211 | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y32211M | Series N/A 32211M | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y32311 | Series N/A 32311 | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A
|
| Y32311-BM | Series N/A 32311-B | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A
|
| Y32311CM | Series N/A 32311C | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A
|
| Y32311M | Series N/A 32311M | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A
|
| Y33011 | Series N/A 33011 | O.D. (D) N/A 90.000 mm3.5433 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|