CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y33111 | Series N/A 33111 | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| JF6010 | Series N/A JF6000 | O.D. (D) N/A 115.000 mm4.5276 in | C - Cup Width N/A 33 mm1.2992 in |
CAD
N/A
|
| JLM508710 | Series N/A LM508700 | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| JN6010 | Series N/A JN6000 | O.D. (D) N/A 125 mm4.9213 in | C - Cup Width N/A 40 mm1.5748 in |
CAD
N/A
|
| JP6010 | Series N/A JP6000 | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A
|
| JW6010 | Series N/A JW6000 | O.D. (D) N/A 125 mm4.9213 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| JW6010-SA | Series N/A JW6000 | O.D. (D) N/A 125 mm4.9213 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| Y30212 | Series N/A 30212 | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y30212CM | Series N/A 30212C | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y30212M | Series N/A 30212M | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y30312 | Series N/A 30312 | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| Y30312M | Series N/A 30312M | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| Y31312M | Series N/A 31312M | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 22 mm0.8661 in |
CAD
N/A
|
| Y32012X | Series N/A 32012X | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| Y32012XM | Series N/A 32012XM | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| Y32212 | Series N/A 32212 | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| Y32212M | Series N/A 32212M | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| Y32215 | Series N/A 32215 | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y32312 | Series N/A 32312 | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| Y32312-B | Series N/A 32312-B | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| Y32312-BM | Series N/A 32312-BM | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| Y32312M | Series N/A 32312M | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| Y33012 | Series N/A 33012 | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y33012M | Series N/A 33012M | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y33112 | Series N/A 33112 | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|