CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| YFA30212CM | Series N/A 30212C | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| JHM513615 | Series N/A HM513600 | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 28 mm1.1024 in |
CAD
N/A
|
| J6327 | Series N/A 6300 | O.D. (D) N/A 140.000 mm5.5118 in | C - Cup Width N/A 44.45 mm1.75 in |
CAD
N/A
|
| JD6510 | Series N/A JD6500 | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A
|
| JH211710 | Series N/A H211700 | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| JLM710910 | Series N/A LM710900 | O.D. (D) N/A 105 mm4.1339 in | C - Cup Width N/A 18.500 mm0.7283 in |
CAD
N/A
|
| JM511910 | Series N/A M511900 | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 22.5 mm0.8858 in |
CAD
N/A
|
| JW6510 | Series N/A JW6500 | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| Y30213M | Series N/A 30213M | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A
|
| Y30313 | Series N/A 30313 | O.D. (D) N/A 140.000 mm5.5118 in | C - Cup Width N/A 28 mm1.1024 in |
CAD
N/A
|
| Y30313M | Series N/A 30313M | O.D. (D) N/A 140.000 mm5.5118 in | C - Cup Width N/A 28 mm1.1024 in |
CAD
N/A
|
| Y31313M | Series N/A 31313M | O.D. (D) N/A 140.000 mm5.5118 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| Y32013X | Series N/A 32013X | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| Y32013XM | Series N/A 32013XM | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 17.5 mm0.689 in |
CAD
N/A
|
| Y32213 | Series N/A 32213 | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y32313M | Series N/A 32313M | O.D. (D) N/A 140.000 mm5.5118 in | C - Cup Width N/A 39 mm1.5354 in |
CAD
N/A
|
| Y33013 | Series N/A 33013 | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y33013M | Series N/A 33013M | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y33013P | Series N/A 33013 | O.D. (D) N/A 100.000 mm3.9370 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y33113 | Series N/A 33113 | O.D. (D) N/A 110.000 mm4.3307 in | C - Cup Width N/A 26.500 mm1.0433 in |
CAD
N/A
|
| Y33213 | Series N/A 33213 | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| Y33213M | Series N/A 33213M | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| YAA32213 | Series N/A 32213 | O.D. (D) N/A 120.000 mm4.7244 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| JF7010 | Series N/A JF7000 | O.D. (D) N/A 130.000 mm5.1181 in | C - Cup Width N/A 35 mm1.378 in |
CAD
N/A
|
| JH913811 | Series N/A H913800 | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 25.4 mm1 in |
CAD
N/A
|