CAD (0)
▾
Tapered Roller Bearings - Single Flanged Cups - Metric
Tapered Roller Bearings - Single Cups
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
1 2
Part Number |
Series |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|---|
| Y32312CBRM | Series N/A 32312CB | O.D. (D) N/A 130.000 mm5.1181 in | Outer Ring Width (C) N/A 37 mm1.4567 in |
CAD
N/A
|
| Y33109R | Series N/A 33109 | O.D. (D) N/A 80 mm3.1496 in | Outer Ring Width (C) N/A 20.500 mm0.8071 in |
CAD
N/A
|
| Y33212R | Series N/A 33212 | O.D. (D) N/A 110.000 mm4.3307 in | Outer Ring Width (C) N/A 29 mm1.1417 in |
CAD
N/A
|
| YA31310RM | Series N/A 31310 | O.D. (D) N/A 110.000 mm4.3307 in | Outer Ring Width (C) N/A 19 mm0.748 in |
CAD
N/A
|
| YSA30308RM | Series N/A 30308 | O.D. (D) N/A 90.000 mm3.5433 in | Outer Ring Width (C) N/A 20 mm0.7874 in |
CAD
N/A
|
| YSA32215R | Series N/A 32215 | O.D. (D) N/A 130.000 mm5.1181 in | Outer Ring Width (C) N/A 27 mm1.063 in |
CAD
N/A
|
| YSA33210R | Series N/A 33210 | O.D. (D) N/A 95 mm3.7402 in | Outer Ring Width (C) N/A 27 mm1.063 in |
CAD
N/A
|
| YSB-32215R | Series N/A 32215 | O.D. (D) N/A 130.000 mm5.1181 in | Outer Ring Width (C) N/A 27 mm1.063 in |
CAD
N/A
|
1 2