Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 796X-902A2 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.1250 in206.375 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf658000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22000 lbf98000 N | Series N/A 795 |
CAD
N/A
|
| 74500 / 74849XD | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-902A4 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90204 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90205 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90207 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90210 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90234 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90235 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90243 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90206 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74500-90239 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 8.5000 in215.900 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 97500-90033 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 174000 lbf776000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26000 lbf116000 N | Series N/A 97000 |
CAD
N/A
|
| HM926747-902B7 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902A4 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747 / HM926710DC | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| 97500-902A1 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 174000 lbf776000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26000 lbf116000 N | Series N/A 97000 |
CAD
N/A
|
| HM926747-902A8 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902B1 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902B3 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902B4 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-902B5 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-90020 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-90021 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|
| HM926747-90028 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 230000 lbf1020000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34200 lbf152000 N | Series N/A HM926700 |
CAD
N/A
|