CAD (0)
▾
Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
Tapered Roller Bearings - TDI (Tapered Double Inner)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| M249748D-903B3 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 14.125 in358.775 mm | Inner Ring Width (B) N/A 5.125 in130.175 mm | Width (T) N/A 5.1249 in130.172 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Series N/A M249700 |
CAD
N/A
|
| M249748D-903A2 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 14.125 in358.775 mm | Inner Ring Width (B) N/A 5.125 in130.175 mm | Width (T) N/A 5.1249 in130.172 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 358000 lbf1590000 N | Series N/A M249700 |
CAD
N/A
|
| M252349D-902C2 | Bore (d) N/A 10.625 in269.875 mm | O.D. (D) N/A 15 in381 mm | Inner Ring Width (B) N/A 5.375 in136.525 mm | Width (T) N/A 5.3749 in136.522 mm | Outer Ring Width (C) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 450000 lbf2000000 N | Series N/A M252300 |
CAD
N/A
|
| M255449D-902D5 | Bore (d) N/A 11.375 in288.925 mm | O.D. (D) N/A 16 in406.4 mm | Inner Ring Width (B) N/A 5.6875 in144.463 mm | Width (T) N/A 5.6874 in144.46 mm | Outer Ring Width (C) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 466000 lbf2070000 N | Series N/A M255400 |
CAD
N/A
|
| M255449D-902F4 | Bore (d) N/A 11.375 in288.925 mm | O.D. (D) N/A 16 in406.4 mm | Inner Ring Width (B) N/A 5.6875 in144.463 mm | Width (T) N/A 5.6874 in144.46 mm | Outer Ring Width (C) N/A 2.375 in60.325 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 466000 lbf2070000 N | Series N/A M255400 |
CAD
N/A
|