CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32321 | Bore (d) N/A 105.000 mm4.1338 in | O.D. (D) N/A 225 mm8.8582 in | Inner Ring Width (B) N/A 77.000 mm3.0315 in | Outer Ring Width (C) N/A 63.000 mm2.4803 in | Width (T) N/A 81.500 mm3.2087 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 769000 N173000 lbf | Series N/A 32321M | Static Radial Load Rating (C0) N/A 989000 N222000 lbf |
CAD
N/A
|
| XGA32021X - Y32021X | Bore (d) N/A 106.000 mm4.1732 in | O.D. (D) N/A 160.000 mm6.2992 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Outer Ring Width (C) N/A 26.000 mm1.0236 in | Width (T) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 269000 N60500 lbf | Series N/A 32021X | Static Radial Load Rating (C0) N/A 339000 N76200 lbf |
CAD
N/A
|
| JHM522649AC - JHM522610 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 47.000 mm1.8504 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 N98900 lbf | Series N/A HM522600 | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JHM522649 - JHM522610 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 47.000 mm1.8504 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 371000 N83500 lbf | Series N/A HM522600 | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JHM522649A - JHM522610 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 47.000 mm1.8504 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 371000 N83500 lbf | Series N/A HM522600 | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JHM522649C - JHM522610 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 46.000 mm1.8110 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 47.000 mm1.8504 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 N98900 lbf | Series N/A HM522600 | Static Radial Load Rating (C0) N/A 554000 N125000 lbf |
CAD
N/A
|
| JM822049H - JM822010 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 165.000 mm6.4961 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Outer Ring Width (C) N/A 26.500 mm1.0433 in | Width (T) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 215000 N48400 lbf | Series N/A M822000 | Static Radial Load Rating (C0) N/A 330000 N74100 lbf |
CAD
N/A
|
| JM822049 - JM822010 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 165.000 mm6.4961 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Outer Ring Width (C) N/A 26.500 mm1.0433 in | Width (T) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 227000 N51100 lbf | Series N/A M822000 | Static Radial Load Rating (C0) N/A 356000 N80100 lbf |
CAD
N/A
|
| JM822049N - JM822010 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 165.000 mm6.4961 in | Inner Ring Width (B) N/A 35.000 mm1.3780 in | Outer Ring Width (C) N/A 26.500 mm1.0433 in | Width (T) N/A 35.000 mm1.3780 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 227000 N51100 lbf | Series N/A M822000 | Static Radial Load Rating (C0) N/A 356000 N80100 lbf |
CAD
N/A
|
| 30222 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 200 mm7.874 in | Inner Ring Width (B) N/A 38.000 mm1.4961 in | Outer Ring Width (C) N/A 32.000 mm1.2598 in | Width (T) N/A 41.000 mm1.6142 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 374000 N84000 lbf | Series N/A 30222M | Static Radial Load Rating (C0) N/A 475000 N107000 lbf |
CAD
N/A
|
| X32022X - Y32022X | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 38.000 mm1.4961 in | Outer Ring Width (C) N/A 29.000 mm1.1417 in | Width (T) N/A 38.000 mm1.4961 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 334000 N75000 lbf | Series N/A 32022X | Static Radial Load Rating (C0) N/A 433000 N97300 lbf |
CAD
N/A
|
| 32222 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 200 mm7.874 in | Inner Ring Width (B) N/A 53.000 mm2.0866 in | Outer Ring Width (C) N/A 46 mm1.811 in | Width (T) N/A 56 mm2.2047 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 493000 N111000 lbf | Series N/A 32222M | Static Radial Load Rating (C0) N/A 668000 N150000 lbf |
CAD
N/A
|
| X33022 - Y33022 | Bore (d) N/A 110 mm4.3307 in | O.D. (D) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 47 mm1.8504 in | Outer Ring Width (C) N/A 37.000 mm1.4567 in | Width (T) N/A 47.000 mm1.8504 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 404000 N90700 lbf | Series N/A 33022 | Static Radial Load Rating (C0) N/A 563000 N126000 lbf |
CAD
N/A
|
| JL724346 - JL724314 | Bore (d) N/A 115.000 mm4.5276 in | O.D. (D) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 25.4 mm1 in | Outer Ring Width (C) N/A 19.05 mm0.75 in | Width (T) N/A 25.4 mm1 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 134000 N30200 lbf | Series N/A L724300 | Static Radial Load Rating (C0) N/A 231000 N52000 lbf |
CAD
N/A
|
| JLM722948 - JLM722912 | Bore (d) N/A 115.000 mm4.5276 in | O.D. (D) N/A 165.000 mm6.4961 in | Inner Ring Width (B) N/A 27.000 mm1.0630 in | Outer Ring Width (C) N/A 21.000 mm0.8268 in | Width (T) N/A 28.000 mm1.1024 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 160000 N35900 lbf | Series N/A LM722900 | Static Radial Load Rating (C0) N/A 245000 N55100 lbf |
CAD
N/A
|
| JL724348 - JL724314 | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 25.4 mm1 in | Outer Ring Width (C) N/A 19.05 mm0.75 in | Width (T) N/A 25.4 mm1 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 145000 N32600 lbf | Series N/A L724300 | Static Radial Load Rating (C0) N/A 231000 N52000 lbf |
CAD
N/A
|
| JM624649 - JM624610 | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 36 mm1.4173 in | Outer Ring Width (C) N/A 26.000 mm1.0236 in | Width (T) N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 247000 N55500 lbf | Series N/A M624600 | Static Radial Load Rating (C0) N/A 377000 N84700 lbf |
CAD
N/A
|
| JP12049 - JP12010 | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 19.500 mm0.7677 in | Width (T) N/A 27.000 mm1.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 196000 N44100 lbf | Series N/A JP12000 | Static Radial Load Rating (C0) N/A 238000 N53500 lbf |
CAD
N/A
|
| JP12049A - JP12010 | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 170 mm6.6929 in | Inner Ring Width (B) N/A 25.000 mm0.9843 in | Outer Ring Width (C) N/A 19.500 mm0.7677 in | Width (T) N/A 27.000 mm1.0630 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 196000 N44100 lbf | Series N/A JP12000 | Static Radial Load Rating (C0) N/A 238000 N53500 lbf |
CAD
N/A
|
| 30224 | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 215 mm8.4646 in | Inner Ring Width (B) N/A 40.000 mm1.5748 in | Outer Ring Width (C) N/A 34 mm1.3386 in | Width (T) N/A 43.500 mm1.7126 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 396000 N89100 lbf | Series N/A 30224M | Static Radial Load Rating (C0) N/A 508000 N114000 lbf |
CAD
N/A
|
| XAA32024X - Y32024X | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 38.000 mm1.4961 in | Outer Ring Width (C) N/A 29.000 mm1.1417 in | Width (T) N/A 38.000 mm1.4961 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 N77900 lbf | Series N/A 32024X | Static Radial Load Rating (C0) N/A 466000 N105000 lbf |
CAD
N/A
|
| 32024X | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 38.000 mm1.4961 in | Outer Ring Width (C) N/A 29.000 mm1.1417 in | Width (T) N/A 38.000 mm1.4961 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 N77900 lbf | Series N/A 32024XM | Static Radial Load Rating (C0) N/A 466000 N105000 lbf |
CAD
N/A
|
| 32224 | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 215 mm8.4646 in | Inner Ring Width (B) N/A 58.000 mm2.2835 in | Outer Ring Width (C) N/A 50.000 mm1.9685 in | Width (T) N/A 61.500 mm2.4213 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 586000 N132000 lbf | Series N/A 32224M | Static Radial Load Rating (C0) N/A 831000 N187000 lbf |
CAD
N/A
|
| 32924 | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 165.000 mm6.4961 in | Inner Ring Width (B) N/A 29.000 mm1.1417 in | Outer Ring Width (C) N/A 23.000 mm0.9055 in | Width (T) N/A 29.000 mm1.1417 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 N40300 lbf | Series N/A 32924M | Static Radial Load Rating (C0) N/A 308000 N69300 lbf |
CAD
N/A
|
| 33024 | Bore (d) N/A 120 mm4.7244 in | O.D. (D) N/A 180 mm7.0866 in | Inner Ring Width (B) N/A 48 mm1.8898 in | Outer Ring Width (C) N/A 38 mm1.4961 in | Width (T) N/A 48.000 mm1.8898 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 418000 N93900 lbf | Series N/A 33024M | Static Radial Load Rating (C0) N/A 603000 N135000 lbf |
CAD
N/A
|