CAD (0)
▾
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
Timken® IP69K Hygienic Mounted Ball Bearings
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Polymer or stainless steel housings
- Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
- Operating range: -20°C to 100°C
- Solid lubrication options
- Hygienic, smooth construction
- Double lip seal for protection
Clear
Filter
Bore Size (in)
Bore Size (mm)
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFQK205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCSFQK205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCAF205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCAF205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCBF205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCBF205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCBFQK205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCBFQK205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCPLF205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCPLF205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCSF205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCSF205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCSFQK205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-16-IP69K/F | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCSFQK205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
| SUCAF206-18-IP69K/F | Bore Size N/A 1.1250 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCAF206-18-IP69K/FVSL613 | Bore Size N/A 1.1250 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206-18-IP69K/F | Bore Size N/A 1.1250 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206-18-IP69K/FVSL613 | Bore Size N/A 1.1250 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206-18-IP69K/F | Bore Size N/A 1.1250 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFQK206-18-IP69K/FVSL613 | Bore Size N/A 1.1250 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFQK206-18-IP69K/F | Bore Size N/A 1.1250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFQK206-18-IP69K/FVSL613 | Bore Size N/A 1.1250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-18-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCAF206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCAF206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBF206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|