CAD (0)
▾
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
Timken® IP69K Hygienic Mounted Ball Bearings
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Polymer or stainless steel housings
- Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
- Operating range: -20°C to 100°C
- Solid lubrication options
- Hygienic, smooth construction
- Double lip seal for protection
Clear
Filter
Bore Size (in)
Bore Size (mm)
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCBFL209-27-IP69K/F | Bore Size N/A 1.6875 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCBFL209-27-IP69K/FVSL613 | Bore Size N/A 1.6875 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCPLFL209-27-IP69K/F | Bore Size N/A 1.6875 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCPLFL209-27-IP69K/FVSL613 | Bore Size N/A 1.6875 in | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCSFL209-27-IP69K/F | Bore Size N/A 1.6875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCSFL209-27-IP69K/FVSL613 | Bore Size N/A 1.6875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCSFLY209-27-IP69K/F | Bore Size N/A 1.6875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCSFLY209-27-IP69K/FVSL613 | Bore Size N/A 1.6875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCAFL209-28-IP69K/F | Bore Size N/A 1.7500 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCAFL209-28-IP69K/FVSL613 | Bore Size N/A 1.7500 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCBFL209-28-IP69K/F | Bore Size N/A 1.7500 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCBFL209-28-IP69K/FVSL613 | Bore Size N/A 1.7500 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCAFL209-IP69K/F | Bore Size N/A 45.000 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCAFL209-IP69K/FVSL613 | Bore Size N/A 45.000 mm | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCBFL209-IP69K/F | Bore Size N/A 45.000 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCBFL209-IP69K/FVSL613 | Bore Size N/A 45.000 mm | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCPLFL209-IP69K/F | Bore Size N/A 45.000 mm | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCPLFL209-IP69K/FVSL613 | Bore Size N/A 45.000 mm | Housing Material N/A White Thermoplastic (Polymer) | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCSFL209-IP69K/F | Bore Size N/A 45.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCSFL209-IP69K/FVSL613 | Bore Size N/A 45.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCSFLY209-IP69K/F | Bore Size N/A 45.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCSFLY209-IP69K/FVSL613 | Bore Size N/A 45.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
| SUCAFL210-30-IP69K/F | Bore Size N/A 1.8750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
| SUCAFL210-30-IP69K/FVSL613 | Bore Size N/A 1.8750 in | Housing Material N/A Machined Stainless Steel | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
| SUCBFL210-30-IP69K/F | Bore Size N/A 1.8750 in | Housing Material N/A Blue Thermoset (Polymer) | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|