CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
1 - 25 of 138 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 0.7500 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.7500 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Machined Stainless Steel N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Machined Stainless Steel N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Cast Stainless Steel N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20.000 mm N/A Cast Stainless Steel N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 0.875 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.875 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
1 - 25 of 138 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »