Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Rod Ends
>
Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing MM & MB Series Male Rod Ends - General Purpose - Precision
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-6Z = Zerk Type Fitting MM-6F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: MM-8S.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-8T.
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 75 of 80
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
MM-14
Right Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
18,476 lbs
MB-14
Left Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
18,476 lbs
MM-14F
Right Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
Consult Engineering Department
MB-14F
Left Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
Consult Engineering Department
MM-14Z
Right Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
Consult Engineering Department
MB-14Z
Left Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
2.000
in
7/8-14
Consult Engineering Department
MM-14-1
Right Hand
.8750
in
.875
in
.687
in
3.375
in
2.000
in
1.875
in
7/8-14
22,843 lbs
MB-14-1
Left Hand
.8750
in
.875
in
.687
in
3.375
in
2.000
in
1.875
in
7/8-14
22,843 lbs
MM-14F-1
Right Hand
.8750
in
.875
in
.687
in
3.375
in
2.000
in
1.875
in
7/8-14
Consult Engineering Department
MB-14F-1
Left Hand
.8750
in
.875
in
.687
in
3.375
in
2.000
in
1.875
in
7/8-14
Consult Engineering Department
MM-14Z-1
Right Hand
.8750
in
.875
in
.687
in
3.375
in
2.000
in
1.875
in
7/8-14
Consult Engineering Department
MB-14Z-1
Left Hand
.8750
in
.875
in
.687
in
3.375
in
2.000
in
1.875
in
7/8-14
Consult Engineering Department
MM-16
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
MB-16
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
MM-16F
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
MB-16F
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
MM-16Z
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
MB-16Z
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
43,541 lbs
MM-16-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MB-16-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MM-16F-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MB-16F-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MM-16Z-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MB-16Z-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MM-16-2
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
43,541 lbs
Results 51 - 75 of 80
1
2
3
4
<