Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MM-14 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 18,476 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-14 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 18,476 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-14F | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-14F | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-14Z | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-14Z | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-14-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 22,843 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-14-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 22,843 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-14F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-14F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-14Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-14Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-16 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-16 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-16F | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-16F | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-16Z | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-16Z | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-16-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-16-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-16F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-16F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-16Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-16Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-16-2 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
Add To Cart
Request Quote |