Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-6Z = Zerk Type Fitting MM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MM-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-8T.
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-2 N/A Right Hand N/A .1250 in N/A .250 in N/A .187 in N/A .937 in N/A .500 in N/A .562 in N/A 6-32 N/A 502 lbs N/A CAD Icon (for items table)
MB-2 N/A Left Hand N/A .1250 in N/A .250 in N/A .187 in N/A .937 in N/A .500 in N/A .562 in N/A 6-32 N/A 502 lbs N/A CAD Icon (for items table)
MM-3 N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A 1,169 lbs N/A CAD Icon (for items table)
MB-3 N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A 1,169 lbs N/A CAD Icon (for items table)
MM-3F N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-3F N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-3Z N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-3Z N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-4 N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 2,158 lbs N/A CAD Icon (for items table)
MB-4 N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 2,158 lbs N/A CAD Icon (for items table)
MM-4F N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-4F N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-4Z N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-4Z N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-5 N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 2,784 lbs N/A CAD Icon (for items table)
MB-5 N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 2,784 lbs N/A CAD Icon (for items table)
MM-5F N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-5F N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-5Z N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-5Z N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-6 N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 3,915 lbs N/A CAD Icon (for items table)
MB-6 N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 3,915 lbs N/A CAD Icon (for items table)
MM-6F N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-6F N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-6Z N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-6Z N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-7 N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 4,218 lbs N/A CAD Icon (for items table)
MB-7 N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 4,218 lbs N/A CAD Icon (for items table)
MM-7F N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-7F N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-7Z N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-7Z N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-8 N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 6,660 lbs N/A CAD Icon (for items table)
MB-8 N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 6,660 lbs N/A CAD Icon (for items table)
MM-8F N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-8F N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-8Z N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-8Z N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 7,364 lbs N/A CAD Icon (for items table)
MB-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 7,364 lbs N/A CAD Icon (for items table)
MM-10F N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-10F N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-10Z N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-10Z N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-12 N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 11,518 lbs N/A CAD Icon (for items table)
MB-12 N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 11,518 lbs N/A CAD Icon (for items table)
MM-12F N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-12F N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-12Z N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-12Z N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
1 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2