All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant > View Items  

Aurora Bearing KM & KB Series Male Rod Ends - General Purpose - Precision - Wear Resistant

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-6Z = Zerk Type Fitting KM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: KM-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 72 of 72 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

KM-14F Right Hand .8750 in .875 in .765 in 3.375 in 2.000 in 2.000 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
KB-14F Left Hand .8750 in .875 in .765 in 3.375 in 2.000 in 2.000 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
KM-14Z Right Hand .8750 in .875 in .765 in 3.375 in 2.000 in 2.000 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
KB-14Z Left Hand .8750 in .875 in .765 in 3.375 in 2.000 in 2.000 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
KM-16 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 43,541 lbs CAD Icon (for items table)
KB-16 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 43,541 lbs CAD Icon (for items table)
KM-16F Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 43,541 lbs CAD Icon (for items table)
KB-16F Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 43,541 lbs CAD Icon (for items table)
KM-16Z Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 43,541 lbs CAD Icon (for items table)
KB-16Z Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 43,541 lbs CAD Icon (for items table)
KM-16-1 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs CAD Icon (for items table)
KB-16-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs CAD Icon (for items table)
KM-16F-1 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs CAD Icon (for items table)
KB-16F-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs CAD Icon (for items table)
KM-16Z-1 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs CAD Icon (for items table)
KB-16Z-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs CAD Icon (for items table)
KM-16-2 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs CAD Icon (for items table)
KB-16-2 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs CAD Icon (for items table)
KM-16F-2 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs CAD Icon (for items table)
KB-16F-2 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs CAD Icon (for items table)
KM-16Z-2 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs CAD Icon (for items table)
KB-16Z-2 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs CAD Icon (for items table)
  Results 51 - 72 of 72 1 2 3