All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing CAM & CAB Series Male Rod Ends - High Strength - Economy Series > View Items  

Aurora Bearing CAM & CAB Series Male Rod Ends - High Strength - Economy Series

Check up to five results to perform an action.


  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Grease Fitting available for sizes -6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CAM-6Z = Zerk Type Fitting CAM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CAM-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 32 of 32 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

CAB-10Z Left Hand .6250 in .750 in .484 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
CAM-12 Right Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 24,471 lbs CAD Icon (for items table)
CAB-12 Left Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 24,471 lbs CAD Icon (for items table)
CAM-12F Right Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
CAB-12F Left Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
CAM-12Z Right Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
CAB-12Z Left Hand .7500 in .875 in .593 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
  Results 26 - 32 of 32 1 2