Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CAB-10Z | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .484 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| CAM-12 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 24,471 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| CAB-12 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 24,471 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| CAM-12F | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| CAB-12F | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| CAM-12Z | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| CAB-12Z | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |