Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing AM-T & AB-T Series Male Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing AM-T & AB-T Series Male Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing AM-T & AB-T Series Male Rod Ends (PTFE) Lined - High Strength Alloy - Precision - Self-Lubricating

For CAD models and more information, click Directly on the part number below.


  • Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: AM-8TS.




Add To Cart Request Quote
   
  Results 26 - 28 of 28 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

AB-16T-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 76,200 lbs
AM-16T-2 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 76,200 lbs
AB-16T-2 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 76,200 lbs
  Results 26 - 28 of 28 1 2 
<