All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing BW & BG Series Female Rod Ends - General Purpose - Light Duty > View Items  

Aurora Bearing BW & BG Series Female Rod Ends - General Purpose - Light Duty

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Sintered brass - oil impregnated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: BW-6Z = Zerk Type Fitting BW-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: BW-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 48 of 48 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

BG-7 Left Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 4,218 lbs CAD Icon (for items table)
BW-7F Right Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
BG-7F Left Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
BW-7Z Right Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
BG-7Z Left Hand .4375 in .562 in .437 in 1.812 in 1.125 in 1.062 in 7/16-20 Consult Engineering Department CAD Icon (for items table)
BW-8 Right Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 6,660 lbs CAD Icon (for items table)
BG-8 Left Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 6,660 lbs CAD Icon (for items table)
BW-8F Right Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
BG-8F Left Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
BW-8Z Right Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
BG-8Z Left Hand .5000 in .625 in .500 in 2.125 in 1.312 in 1.187 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
BW-10 Right Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 7,364 lbs CAD Icon (for items table)
BG-10 Left Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 7,364 lbs CAD Icon (for items table)
BW-10F Right Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
BG-10F Left Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
BW-10Z Right Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
BG-10Z Left Hand .6250 in .750 in .562 in 2.500 in 1.500 in 1.500 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
BW-12 Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs CAD Icon (for items table)
BG-12 Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 11,518 lbs CAD Icon (for items table)
BW-12F Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
BG-12F Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
BW-12Z Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
BG-12Z Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
  Results 26 - 48 of 48 1 2