Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Inch Rod Ends > Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-6Z = Zerk Type Fitting MW-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8S.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-8T.




Add To Cart Request Quote
   
  Results 51 - 75 of 80 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

MW-14 Right Hand .8750 in .875 in .765 in 3.375 in 2.000 in 1.875 in 7/8-14 18,476 lbs
MG-14 Left Hand .8750 in .875 in .765 in 3.375 in 2.000 in 1.875 in 7/8-14 18,476 lbs
MW-14F Right Hand .8750 in .875 in .765 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department
MG-14F Left Hand .8750 in .875 in .765 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department
MW-14Z Right Hand .8750 in .875 in .765 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department
MG-14Z Left Hand .8750 in .875 in .765 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department
MW-14-1 Right Hand .8750 in .875 in .687 in 3.500 in 2.000 in 1.812 in 7/8-14 22,843 lbs
MG-14-1 Left Hand .8750 in .875 in .687 in 3.500 in 2.000 in 1.812 in 7/8-14 22,843 lbs
MW-14F-1 Right Hand .8750 in .875 in .687 in 3.500 in 2.000 in 1.812 in 7/8-14 Consult Engineering Department
MG-14F-1 Left Hand .8750 in .875 in .687 in 3.500 in 2.000 in 1.812 in 7/8-14 Consult Engineering Department
MW-14Z-1 Right Hand .8750 in .875 in .687 in 3.500 in 2.000 in 1.812 in 7/8-14 Consult Engineering Department
MG-14Z-1 Left Hand .8750 in .875 in .687 in 3.500 in 2.000 in 1.812 in 7/8-14 Consult Engineering Department
MW-16 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 40,889 lbs
MG-16 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 40,889 lbs
MW-16F Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 40,889 lbs
MG-16F Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 40,889 lbs
MW-16Z Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 40,889 lbs
MG-16Z Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1 1/4-12 40,889 lbs
MW-16-1 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs
MG-16-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs
MW-16F-1 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs
MG-16F-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs
MW-16Z-1 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs
MG-16Z-1 Left Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-14 43,541 lbs
MW-16-2 Right Hand 1.0000 in 1.375 in 1.000 in 4.125 in 2.750 in 2.125 in 1-12 43,541 lbs
  Results 51 - 75 of 80 1 2 3 4 
<