All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Rod Ends
>
Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
>
View Items
Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Left-hand threaded units have an identification groove near end of shank.
Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-6Z = Zerk Type Fitting MW-6F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8S.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-8T.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 80
1
2
3
4
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [inch]
Thread Size
Ultimate Radial Static Load Capacity
CAD
MW-14
Right Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
1.875
in
7/8-14
18,476 lbs
MG-14
Left Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
1.875
in
7/8-14
18,476 lbs
MW-14F
Right Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
1.875
in
7/8-14
Consult Engineering Department
MG-14F
Left Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
1.875
in
7/8-14
Consult Engineering Department
MW-14Z
Right Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
1.875
in
7/8-14
Consult Engineering Department
MG-14Z
Left Hand
.8750
in
.875
in
.765
in
3.375
in
2.000
in
1.875
in
7/8-14
Consult Engineering Department
MW-14-1
Right Hand
.8750
in
.875
in
.687
in
3.500
in
2.000
in
1.812
in
7/8-14
22,843 lbs
MG-14-1
Left Hand
.8750
in
.875
in
.687
in
3.500
in
2.000
in
1.812
in
7/8-14
22,843 lbs
MW-14F-1
Right Hand
.8750
in
.875
in
.687
in
3.500
in
2.000
in
1.812
in
7/8-14
Consult Engineering Department
MG-14F-1
Left Hand
.8750
in
.875
in
.687
in
3.500
in
2.000
in
1.812
in
7/8-14
Consult Engineering Department
MW-14Z-1
Right Hand
.8750
in
.875
in
.687
in
3.500
in
2.000
in
1.812
in
7/8-14
Consult Engineering Department
MG-14Z-1
Left Hand
.8750
in
.875
in
.687
in
3.500
in
2.000
in
1.812
in
7/8-14
Consult Engineering Department
MW-16
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
40,889 lbs
MG-16
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
40,889 lbs
MW-16F
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
40,889 lbs
MG-16F
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
40,889 lbs
MW-16Z
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
40,889 lbs
MG-16Z
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1 1/4-12
40,889 lbs
MW-16-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MG-16-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MW-16F-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MG-16F-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MW-16Z-1
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MG-16Z-1
Left Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-14
43,541 lbs
MW-16-2
Right Hand
1.0000
in
1.375
in
1.000
in
4.125
in
2.750
in
2.125
in
1-12
43,541 lbs
Results 51 - 75 of 80
1
2
3
4