Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MG-16-2 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MW-16F-2 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MG-16F-2 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MW-16Z-2 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| MG-16Z-2 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A |
Add To Cart
Request Quote |