3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The Timken® ADAPT® bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.

The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

d - Bore (mm)

d - Bore (in)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Inner Ring Width (mm)

C - Inner Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

CAD

TA3144W906A N/A 220 mm8.661 in N/A 370 mm14.567 in N/A 120 mm4.724 in N/A 2860000 N643000 lbf N/A 1870000 N420400 lbf N/A CAD
TA3148KW906A N/A 240 mm9.449 in N/A 400 mm15.748 in N/A 128 mm5.039 in N/A 3450000 N775600 lbf N/A 2390000 N537300 lbf N/A CAD
TA3152KW906A N/A 260 mm10.236 in N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 4150000 N933000 lbf N/A 2630000 N591300 lbf N/A CAD
TA3160MW906A N/A 300 mm11.811 in N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5140000 N1155600 lbf N/A 3180000 N714900 lbf N/A CAD
TA2220KW33 N/A 100 mm3.937 in N/A 180 mm7.087 in N/A 46 mm1.811 in N/A 478000 N107500 lbf N/A 423500 N95200 lbf N/A CAD
TA2222W33 N/A 110 mm4.331 in N/A 200 mm7.874 in N/A 53 mm2.087 in N/A 640000 N143900 lbf N/A 509000 N114400 lbf N/A CAD
TA2238W33 N/A 190 mm7.48 in N/A 340 mm13.386 in N/A 92 mm3.622 in N/A 1820000 N409200 lbf N/A 1330000 N299000 lbf N/A CAD
TA2322MW33 N/A 110 mm4.331 in N/A 240 mm9.449 in N/A 80 mm3.15 in N/A 1050000 N236100 lbf N/A 908000 N204100 lbf N/A CAD
TA2322KW33 N/A 110 mm4.331 in N/A 240 mm9.449 in N/A 80 mm3.15 in N/A 1050000 N236100 lbf N/A 908000 N204100 lbf N/A CAD
TA3036W33 N/A 180 mm7.087 in N/A 280 mm11.024 in N/A 74 mm2.913 in N/A 1330000 N299000 lbf N/A 952600 N214200 lbf N/A CAD
TA3040W33 N/A 200 mm7.874 in N/A 310 mm12.205 in N/A 82 mm3.228 in N/A 1710000 N384400 lbf N/A 1070000 N240600 lbf N/A CAD
TA3044W33 N/A 220 mm8.661 in N/A 340 mm13.386 in N/A 90 mm3.543 in N/A 2000000 N449600 lbf N/A 1364000 N306700 lbf N/A CAD
TA3048W33 N/A 240 mm9.449 in N/A 360 mm14.173 in N/A 92 mm3.622 in N/A 2180000 N490100 lbf N/A 1300000 N292300 lbf N/A CAD
TA3048W906A N/A 240 mm9.449 in N/A 360 mm14.173 in N/A 92 mm3.622 in N/A 2180000 N490100 lbf N/A 1300000 N292300 lbf N/A CAD
TA3136W33 N/A 180 mm7.087 in N/A 300 mm11.811 in N/A 96 mm3.78 in N/A 1800000 N404700 lbf N/A 1190000 N267500 lbf N/A CAD
TA3140W33 N/A 200 mm7.874 in N/A 340 mm13.386 in N/A 112 mm4.409 in N/A 2370000 N532800 lbf N/A 1730000 N388900 lbf N/A CAD
TA3148W33 N/A 240 mm9.449 in N/A 400 mm15.748 in N/A 128 mm5.039 in N/A 3450000 N775600 lbf N/A 2390000 N537300 lbf N/A CAD
TA3152W33 N/A 260 mm10.236 in N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 4150000 N933000 lbf N/A 2630000 N591300 lbf N/A CAD
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2